Obsolete Replaced by 192047.00.3/4HP-0.55kW..3600RPM.D71C.TEFC.230/460V.3PH.60HZ.CONT.40C..B3 / B14..............

Obsolete Replaced by 192047.00.3/4HP-0.55kW..3600RPM.D71C.TEFC.230/460V.3PH.60HZ.CONT.40C..B3 / B14..............
Part#: 192047.30
Catalog#: 192047.30
Model#: C71T34FZ18A
Weight: 15 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 0.75 & 0.75 Hp |
Output KW | Output KW: 0.56 & 0.56 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 3455 & 2795 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
Frame | Frame: D71C | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 78 & 74 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 2.4/1.2 & 2.8/1.4 A | Power Factor | Power Factor: 74 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6202 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6202 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 7.7 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal Or Up Or Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminum |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: C |
Current | Current: 2.4/1.2 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3455 rpm |
Connection Drawing | Connection Drawing: 00546505 | Outline Drawing | Outline Drawing: OL19204730 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 0.56 kW |
Output HP | Output HP: 0.75 Hp | Frame Size | Frame Size: 71 |
Efficiency | Efficiency: 78 % | Frame Prefix | Frame Prefix: D |
Weight | Weight: 15.00 LB | UPC | UPC: 691720099636 |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 0.90 | 25%: 0.85 | 50%: 0.90 | 75%: 1.00 | 100%: 1.15 | 125%: 1.35 | 150%: 1.65 |
% of Rated Load: Rated Output (KW) | 0%: 0.08 | 25%: 0.23 | 50%: 0.37 | 75%: 0.53 | 100%: 0.75 | 125%: 0.89 | 150%: 1.10 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 66.1 | 50%: 69.8 | 75%: 76.0 | 100%: 77.6 | 125%: 76.7 | 150%: 75.9 |
% of Rated Load: Power Factor (%) | 0%: 11.2 | 25%: 33.2 | 50%: 52.0 | 75%: 66.6 | 100%: 82.1 | 125%: 82.6 | 150%: 83.4 |
% of Rated Load: Speed (RPM) | 0%: 3,595 | 25%: 3,565 | 50%: 3,534 | 75%: 3,499 | 100%: 3,458 | 125%: 3,409 | 150%: 3,348 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 4.70 | 50%: 8.30 | 75%: 13.00 | 100%: 19.00 | 125%: 22.50 | 150%: 28.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 1.15 | Current (%): 100.0 | Torque (ft-lbs): 19.00 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 0.75 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 139.00 | Torque (%): 732.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 0.75 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 53.00 | Torque (%): 279.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 0.75 |
Curvepoint: Locked-Rotor | Current (Amps): 7.50 | Current (%): 652.0 | Torque (ft-lbs): 74.00 | Torque (%): 389.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 0.75 |
Efficiency
Information not available at the moment. Please check back later!