Obsolete Replaced by 192265.00..1HP-0.75kW..3600RPM.D80D.TEFC.230/460V.3PH.60HZ.CONT.40C..B3 / B5..............
Obsolete Replaced by 192265.00..1HP-0.75kW..3600RPM.D80D.TEFC.230/460V.3PH.60HZ.CONT.40C..B3 / B5..............
Part#: 192054.30
Catalog#: 192054.30
Weight: 24 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1 & 1 Hp |
Output KW | Output KW: 0.75 & 0.75 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 3475 & 2850 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
Frame | Frame: D80D | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 80 & 77 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 3.0/1.5 & 3.4/1.7 A | Power Factor | Power Factor: 78 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6204 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6204 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 5.3 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal Or Up Or Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminum |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 20:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: D |
Current | Current: 3.0/1.5 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3475 rpm |
Connection Drawing | Connection Drawing: 00546505 | Outline Drawing | Outline Drawing: OL19205430 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 0.75 kW |
Output HP | Output HP: 1 Hp | Frame Size | Frame Size: 80 |
Efficiency | Efficiency: 80 % | Frame Prefix | Frame Prefix: D |
Weight | Weight: 24.00 LB | UPC | UPC: 691720099445 |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 0.96 | 25%: 0.96 | 50%: 1.10 | 75%: 1.30 | 100%: 1.50 | 125%: 1.80 | 150%: 2.10 |
% of Rated Load: Rated Output (KW) | 0%: 0.10 | 25%: 0.28 | 50%: 0.49 | 75%: 0.70 | 100%: 0.94 | 125%: 1.19 | 150%: 1.47 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 66.1 | 50%: 77.5 | 75%: 78.1 | 100%: 79.4 | 125%: 78.2 | 150%: 75.6 |
% of Rated Load: Power Factor (%) | 0%: 12.6 | 25%: 37.1 | 50%: 55.7 | 75%: 68.0 | 100%: 78.3 | 125%: 83.0 | 150%: 88.0 |
% of Rated Load: Speed (RPM) | 0%: 3,595 | 25%: 3,573 | 50%: 3,548 | 75%: 3,520 | 100%: 3,489 | 125%: 3,452 | 150%: 3,407 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.37 | 50%: 0.75 | 75%: 1.10 | 100%: 1.50 | 125%: 1.90 | 150%: 2.30 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 1.50 | Current (%): 100.0 | Torque (ft-lbs): 1.50 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 2.60 | Torque (%): 173.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: Locked-Rotor | Current (Amps): 9.80 | Current (%): 653.0 | Torque (ft-lbs): 4.30 | Torque (%): 287.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 5.00 | Torque (%): 333.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Efficiency
Information not available at the moment. Please check back later!