Obsolete Replaced by 192088.00..1/4HP-0.18kW..3600RPM.D63.TEFC.575V.3PH.60HZ.CONT.40C..B3..............

Obsolete Replaced by 192088.00..1/4HP-0.18kW..3600RPM.D63.TEFC.575V.3PH.60HZ.CONT.40C..B3..............

Part#: 192088.30

Catalog#: 192088.30

Weight: 9.4 lb

Specifications


Phase Phase: 3 Output HP Output HP: 0.25 Hp
Output KW Output KW: 0.19 kW Voltage Voltage: 575 V
Speed Speed: 3350 rpm Service Factor Service Factor: 1.15
Frame Frame: D63 Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 70 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 0.35 A Power Factor Power Factor: 73
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: NO DESIGN CODE KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6201 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6201
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: 0 Ohms Mounting Mounting: B3
Motor Orientation Motor Orientation: Horizontal Or Up Or Down Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Aluminum
Shaft Type Shaft Type: IEC Assembly/Box Mounting Assembly/Box Mounting: F3
Service Factor Service Factor: 1.15 Current Current: 0.35 A
Frequency Frequency: 60 Hz Speed Speed: 3350 rpm
Connection Drawing Connection Drawing: 00546802 Outline Drawing Outline Drawing: OL19208830
Voltage Voltage: 575 V Output KW Output KW: 0.19 kW
Output HP Output HP: 0.25 Hp Frame Size Frame Size: 63
Efficiency Efficiency: 70 % Frame Prefix Frame Prefix: D
Weight Weight: 9.40 LB UPC UPC: 691720099766
Country of Origin Country of Origin: China

Efficiency


Information not available at the moment. Please check back later!