Obsolete Replaced by 192098.00..1/3HP-0.25kW..1800RPM.D71.TEFC.575V.3PH.60HZ.CONT.40C..B3..............
Obsolete Replaced by 192098.00..1/3HP-0.25kW..1800RPM.D71.TEFC.575V.3PH.60HZ.CONT.40C..B3..............
Part#: 192098.30
Catalog#: 192098.30
Weight: 14 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 0.33 Hp |
Output KW | Output KW: 0.25 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1705 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 71 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 70 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 0.56 A | Power Factor | Power Factor: 63 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6202 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6202 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 108.7 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal Or Up Or Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminum |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1 | Current | Current: 0.56 A |
Frequency | Frequency: 60 Hz | Speed | Speed: 1705 rpm |
Connection Drawing | Connection Drawing: 00546802 | Outline Drawing | Outline Drawing: OL19209830 |
Voltage | Voltage: 575 V | Output KW | Output KW: 0.25 kW |
Output HP | Output HP: 0.33 Hp | Frame Size | Frame Size: 71 |
Efficiency | Efficiency: 70 % | Weight | Weight: 14.00 LB |
UPC | UPC: 691720099797 | Country of Origin | Country of Origin: China |
Efficiency
Information not available at the moment. Please check back later!