Obsolete Replaced by 192107.00..1/2HP-0.37kW..1800RPM.D71.TEFC.575V.3PH.60HZ.CONT.40C..B3..............

Obsolete Replaced by 192107.00..1/2HP-0.37kW..1800RPM.D71.TEFC.575V.3PH.60HZ.CONT.40C..B3..............

Part#: 192107.30

Catalog#: 192107.30

Model#: C71T17FZ20A

Weight: 33 lb

List Price: $652.00

Specifications


Phase Phase: 3 Output HP Output HP: 0.50 Hp
Output KW Output KW: 0.37 kW Voltage Voltage: 575 V
Speed Speed: 1705 rpm Service Factor Service Factor: 1.15
Frame Frame: D71 Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 77 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 0.77 A Power Factor Power Factor: 63
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: NO DESIGN CODE KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6202 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6202
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 0 Ohms Mounting Mounting: B3
Motor Orientation Motor Orientation: Horizontal Or Up Or Down Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Aluminum
Shaft Type Shaft Type: IEC Assembly/Box Mounting Assembly/Box Mounting: F3
Inverter Load Inverter Load: CONSTANT 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: None
Current Current: 0.77 A Frequency Frequency: 60 Hz
Speed Speed: 1705 rpm Connection Drawing Connection Drawing: 00546802
Outline Drawing Outline Drawing: OL19210730 Voltage Voltage: 575 V
Output KW Output KW: 0.37 kW Output HP Output HP: 0.50 Hp
Frame Size Frame Size: 71 Efficiency Efficiency: 77 %
Frame Prefix Frame Prefix: D Packaged Length Packaged Length: 25.00 IN
Weight Weight: 33.00 LB UPC UPC: 691720099810
Packaged Width Packaged Width: 21.00 IN Country of Origin Country of Origin: China
Packaged Height Packaged Height: 22.00 IN

Efficiency


Information not available at the moment. Please check back later!