Obsolete Replaced by 192115.00..3/4HP-0.55kW..3600RPM.D71.TEFC.575V.3PH.60HZ.CONT.40C..B3..............

Obsolete Replaced by 192115.00..3/4HP-0.55kW..3600RPM.D71.TEFC.575V.3PH.60HZ.CONT.40C..B3..............

Part#: 192115.30

Catalog#: 192115.30

Model#: C71T34FZ20A

Weight: 40 lb

Specifications


Phase Phase: 3 Output HP Output HP: 0.75 Hp
Output KW Output KW: 0.56 kW Voltage Voltage: 575 V
Speed Speed: 3425 rpm Service Factor Service Factor: 1.15
Frame Frame: D71 Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 78 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 0.92 A Power Factor Power Factor: 77
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: NO DESIGN CODE KVA Code KVA Code: J
Drive End Bearing Size Drive End Bearing Size: 6202 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6202
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: 0 Ohms Mounting Mounting: B3
Motor Orientation Motor Orientation: Horizontal Or Up Or Down Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Aluminum
Shaft Type Shaft Type: IEC Assembly/Box Mounting Assembly/Box Mounting: F3
Inverter Load Inverter Load: CONSTANT 10:1
Service Factor Service Factor: 1.15 Current Current: 0.92 A
Frequency Frequency: 60 Hz Speed Speed: 3425 rpm
Connection Drawing Connection Drawing: 00546802 Outline Drawing Outline Drawing: OL19211530
Voltage Voltage: 575 V Output KW Output KW: 0.56 kW
Output HP Output HP: 0.75 Hp Frame Size Frame Size: 71
Efficiency Efficiency: 78 % Frame Prefix Frame Prefix: D
Weight Weight: 40.00 LB UPC UPC: 691720099827
Country of Origin Country of Origin: China

Efficiency


Information not available at the moment. Please check back later!