Obsolete Replaced by 192200.00..1HP-0.75kW..1200RPM.D90S.TEFC.230/460V.3PH.60HZ.CONT.40C..B3..............

Obsolete Replaced by 192200.00..1HP-0.75kW..1200RPM.D90S.TEFC.230/460V.3PH.60HZ.CONT.40C..B3..............
Part#: 192200.30
Catalog#: 192200.30
Weight: 45 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1 & 1 Hp |
Output KW | Output KW: 0.75 & 0.75 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1150 & 925 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
Frame | Frame: D90S | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 82.5 & 78.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 3.4/1.7 & 3.6/1.8 A | Power Factor | Power Factor: 67 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6205 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal Or Up Or Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminum |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: S |
Current | Current: 3.4/1.7 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1150 rpm |
Connection Drawing | Connection Drawing: 00546505 | Outline Drawing | Outline Drawing: OL19220030 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 0.75 kW |
Output HP | Output HP: 1 Hp | Frame Size | Frame Size: 90 |
Efficiency | Efficiency: 82.5 % | Frame Prefix | Frame Prefix: D |
Weight | Weight: 45.00 LB | UPC | UPC: 691720099131 |
Country of Origin | Country of Origin: China |
Efficiency
Information not available at the moment. Please check back later!