Obsolete Replaced by 192205.00..2HP-1.5kW..1800RPM.D90L.TEFC.230/460V.3PH.60HZ.CONT.40C..B3..............
Obsolete Replaced by 192205.00..2HP-1.5kW..1800RPM.D90L.TEFC.230/460V.3PH.60HZ.CONT.40C..B3..............
Part#: 192205.30
Catalog#: 192205.30
Model#: C90T17FZ24A
Weight: 47.2 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 & 2 Hp |
Output KW | Output KW: 1.5 & 1.5 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1725 & 1425 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
Frame | Frame: D90L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 86.5 & 85.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 5.4/2.7 & 5.6/2.8 A | Power Factor | Power Factor: 80.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6205 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal Or Up Or Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminum |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 20:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: L |
Current | Current: 5.4/2.7 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1725 rpm |
Connection Drawing | Connection Drawing: 00546505 | Outline Drawing | Outline Drawing: OL19220530 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 1.5 kW |
Output HP | Output HP: 2 Hp | Frame Size | Frame Size: 90 |
Efficiency | Efficiency: 86.5 % | Frame Prefix | Frame Prefix: D |
Weight | Weight: 47.20 LB | UPC | UPC: 691720099155 |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.10 | 25%: 1.25 | 50%: 1.60 | 75%: 2.05 | 100%: 2.70 | 115%: 3.10 | 125%: 3.20 |
% of Rated Load: Rated Output (KW) | 0%: 0.08 | 25%: 0.46 | 50%: 0.86 | 75%: 1.27 | 100%: 1.71 | 115%: 1.99 | 125%: 2.18 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.3 | 50%: 87.8 | 75%: 88.1 | 100%: 87.9 | 115%: 86.4 | 125%: 86.4 |
% of Rated Load: Power Factor (%) | 0%: 9.1 | 25%: 46.4 | 50%: 67.4 | 75%: 78.0 | 100%: 79.6 | 115%: 80.5 | 125%: 85.3 |
% of Rated Load: Speed (RPM) | 0%: 1,798 | 25%: 1,785 | 50%: 1,770 | 75%: 1,755 | 100%: 1,737 | 115%: 1,726 | 125%: 1,718 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.50 | 50%: 3.00 | 75%: 4.50 | 100%: 6.10 | 115%: 7.00 | 125%: 7.70 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 18.10 | Current (%): 670.0 | Torque (ft-lbs): 17.10 | Torque (%): 280.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: Full Load | Current (Amps): 2.70 | Current (%): 100.0 | Torque (ft-lbs): 6.10 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 14.20 | Current (%): 526.0 | Torque (ft-lbs): 20.20 | Torque (%): 331.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 15.40 | Torque (%): 252.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!