Obsolete Replaced by 192209.00..3HP-2.2kW..3600RPM.D90L.TEFC.230/460V.3PH.60HZ.CONT.40C..B3..............

Obsolete Replaced by 192209.00..3HP-2.2kW..3600RPM.D90L.TEFC.230/460V.3PH.60HZ.CONT.40C..B3..............
Part#: 192209.30
Catalog#: 192209.30
Model#: C90T34FZ22FR
Weight: 45 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3425 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: D90L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 86.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 7.0/3.5 A | Power Factor | Power Factor: 90 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6205 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.47 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal Or Up Or Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminum |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: L |
Current | Current: 7.0/3.5 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3425 rpm |
Connection Drawing | Connection Drawing: 00546505 | Outline Drawing | Outline Drawing: OL19220930 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 2.2 kW |
Output HP | Output HP: 3 Hp | Frame Size | Frame Size: 90 |
Efficiency | Efficiency: 86.5 % | Frame Prefix | Frame Prefix: D |
Weight | Weight: 45.00 LB | UPC | UPC: 691720099179 |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.15 | 25%: 1.40 | 50%: 1.95 | 75%: 2.65 | 100%: 3.45 | 125%: 4.35 | 150%: 5.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.09 | 25%: 0.65 | 50%: 1.25 | 75%: 1.87 | 100%: 2.53 | 125%: 3.25 | 150%: 4.03 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.4 | 50%: 88.3 | 75%: 90.2 | 100%: 88.9 | 125%: 85.9 | 150%: 83.0 |
% of Rated Load: Power Factor (%) | 0%: 10.2 | 25%: 58.6 | 50%: 80.4 | 75%: 88.5 | 100%: 92.0 | 125%: 93.7 | 150%: 93.8 |
% of Rated Load: Speed (RPM) | 0%: 3,595 | 25%: 3,574 | 50%: 3,530 | 75%: 3,487 | 100%: 3,441 | 125%: 3,386 | 150%: 3,320 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 32.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.20 | 75%: 3.40 | 100%: 4.60 | 125%: 5.80 | 150%: 7.10 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 51.00 | Current (%): 1,478.0 | Torque (ft-lbs): 11.60 | Torque (%): 252.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 8.10 | Torque (%): 176.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 14.30 | Torque (%): 311.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 3.45 | Current (%): 100.0 | Torque (ft-lbs): 4.60 | Torque (%): 100.0 | Speed (RPM): 3,441 | Rated Output (KW): 2.53 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!