Obsolete Replaced by 192230.00..1 1/2HP - 1.1kW..1800RPM.D90S.TEFC.575V.3PH.60HZ.CONT.40C..B3..............

Obsolete Replaced by 192230.00..1 1/2HP - 1.1kW..1800RPM.D90S.TEFC.575V.3PH.60HZ.CONT.40C..B3..............

Part#: 192230.30

Catalog#: 192230.30

Model#: C90T17FZ30A

Weight: 42 lb

Specifications


Phase Phase: 3 Output HP Output HP: 1.50 Hp
Output KW Output KW: 1.1 kW Voltage Voltage: 575 V
Speed Speed: 1725 rpm Service Factor Service Factor: 1.15
Frame Frame: D90S Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 86.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 1.6 A Power Factor Power Factor: 82
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: NO DESIGN CODE KVA Code KVA Code: K
Drive End Bearing Size Drive End Bearing Size: 6205 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 16.57 Ohms Mounting Mounting: B3
Motor Orientation Motor Orientation: Horizontal Or Up Or Down Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Aluminum
Shaft Type Shaft Type: IEC Assembly/Box Mounting Assembly/Box Mounting: F3
Inverter Load Inverter Load: CONSTANT 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: S
Current Current: 1.6 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1725 rpm
Connection Drawing Connection Drawing: 00546802 Outline Drawing Outline Drawing: OL19223030
Voltage Voltage: 575 V Output KW Output KW: 1.1 kW
Output HP Output HP: 1.50 Hp Frame Size Frame Size: 90
Efficiency Efficiency: 86.5 % Frame Prefix Frame Prefix: D
Weight Weight: 42.00 LB UPC UPC: 691720099872
Country of Origin Country of Origin: China

Efficiency


Information not available at the moment. Please check back later!