Obsolete, replaced by 192244.00 -.1HP-0.75kW..1800RPM.D80D.TEFC.230/460V.3PH.60HZ.CONT.40C..B3 / B5..............

Obsolete, replaced by 192244.00 -.1HP-0.75kW..1800RPM.D80D.TEFC.230/460V.3PH.60HZ.CONT.40C..B3 / B5..............
Part#: 192244.30
Catalog#: 192244.30
Weight: 33.07 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1 & 1 Hp |
Output KW | Output KW: 0.75 & 0.75 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1740 & 1430 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
Frame | Frame: D80D | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 85.5 & 84 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 3.0/1.5 & 3.3/1.65 A | Power Factor | Power Factor: 76 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6204 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6204 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 14 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal Or Up Or Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminum |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: D |
Current | Current: 3.0/1.5 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1740 rpm |
Connection Drawing | Connection Drawing: 00546505 | Outline Drawing | Outline Drawing: 0208000272 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 0.75 kW |
Output HP | Output HP: 1 Hp | Frame Size | Frame Size: 80 |
Efficiency | Efficiency: 85.5 % | Frame Prefix | Frame Prefix: D |
Weight | Weight: 15.00 KG | UPC | UPC: 691720099520 |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 0.80 | 25%: 0.80 | 50%: 1.00 | 75%: 1.20 | 100%: 1.40 | 115%: 1.60 | 125%: 1.70 |
% of Rated Load: Rated Output (KW) | 0%: 0.05 | 25%: 0.24 | 50%: 0.44 | 75%: 0.65 | 100%: 0.87 | 115%: 1.02 | 125%: 1.11 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 78.0 | 50%: 85.3 | 75%: 87.5 | 100%: 86.5 | 115%: 85.6 | 125%: 84.1 |
% of Rated Load: Power Factor (%) | 0%: 7.7 | 25%: 37.7 | 50%: 55.2 | 75%: 68.0 | 100%: 78.4 | 115%: 79.6 | 125%: 82.1 |
% of Rated Load: Speed (RPM) | 0%: 1,798 | 25%: 1,780 | 50%: 1,761 | 75%: 1,740 | 100%: 1,716 | 115%: 1,700 | 125%: 1,689 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.74 | 50%: 1.50 | 75%: 2.30 | 100%: 3.10 | 115%: 3.60 | 125%: 3.90 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 10.10 | Current (%): 721.0 | Torque (ft-lbs): 13.10 | Torque (%): 423.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 13.10 | Torque (%): 423.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 11.80 | Torque (%): 381.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: Full Load | Current (Amps): 1.40 | Current (%): 100.0 | Torque (ft-lbs): 3.10 | Torque (%): 100.0 | Speed (RPM): 1,716 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Efficiency
Information not available at the moment. Please check back later!