7.5HP..1765/1455RPM.132.IP55.230/460V.3PH.60/50HZ.CONT.NOT.40C.1.15/1.15SF.B3.IEC METRIC.C132T17FZ1C
7.5HP..1765/1455RPM.132.IP55.230/460V.3PH.60/50HZ.CONT.NOT.40C.1.15/1.15SF.B3.IEC METRIC.C132T17FZ1C
Part#: 193111.60
Catalog#: 193111.60
Model#: C132T17FZ1C
Weight: 150 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 & 7.50 Hp |
Output KW | Output KW: 5.6 & 5.6 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1765 & 1455 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
Frame | Frame: DF132S | Enclosure | Enclosure: IP55 |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 & 88.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 19.8/9.9 & 22.4/11.2 A | Power Factor | Power Factor: 78 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6308 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6306 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .374 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Nan | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: NAN |
Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: S |
Current | Current: 19.8/9.9 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1765 rpm |
Connection Drawing | Connection Drawing: 004172.03 | Outline Drawing | Outline Drawing: 16989360 |
Voltage | Voltage: 230/460 V | Frame Size | Frame Size: 132 |
Efficiency | Efficiency: 89.5 % | Frame Prefix | Frame Prefix: DF |
Weight | Weight: 150.00 LB | UPC | UPC: 69172003733 |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.50 | 25%: 0.00 | 50%: 0.00 | 75%: 0.00 | 100%: 0.00 | 125%: 0.00 | 150%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.00 | 25%: 0.00 | 50%: 0.00 | 75%: 0.00 | 100%: 0.00 | 125%: 0.00 | 150%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 83.1 | 50%: 88.5 | 75%: 89.6 | 100%: 89.5 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 37.2 | 50%: 58.9 | 75%: 71.3 | 100%: 78.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 0 | 25%: 0 | 50%: 0 | 75%: 0 | 100%: 0 | 125%: 0 | 150%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 48.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.00 | 50%: 0.00 | 75%: 0.00 | 100%: 0.00 | 125%: 0.00 | 150%: 0.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 78.80 | Torque (%): 350.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 150.00 | Current (%): | Torque (ft-lbs): 50.60 | Torque (%): 225.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 45.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 19.80 | Current (%): | Torque (ft-lbs): 22.50 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!