5.50 HP General Purpose, 3 phase, 3600 RPM, 575 V, 112M Frame, TEFC

5.50 HP General Purpose, 3 phase, 3600 RPM, 575 V, 112M Frame, TEFC
Part#: 193382.60
Catalog#: 193382.60
Model#: C112T32FZ27AA
Weight: 119 lb
Key Features
- Aluminum frame and cast iron frame construction
- 60/50 Hz interchangeability
- B3, B5, B14 mounting flanges
- Inverter rated (IRIS™) insulation system on AC models
- UL listed and CSA certified
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5.50 Hp |
Output KW | Output KW: 4.1 kW | Voltage | Voltage: 575 V |
Speed | Speed: 3510 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 112M | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 89.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 5.1 A |
Power Factor | Power Factor: 91 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: IEC |
Overall Length | Overall Length: 16.14 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.36 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Output HP | Output HP: 5.50 Hp | Output KW | Output KW: 4.1 kW |
Frame Size | Frame Size: 112 | Frame Suffix | Frame Suffix: M |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 575 V |
Current | Current: 5.1 A | Efficiency | Efficiency: 89.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 3510 rpm |
Connection Drawing | Connection Drawing: 005102 | Outline Drawing | Outline Drawing: SS622256 |
Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 119.00 LB |
UPC | UPC: 691720001318 | Packaged Width | Packaged Width: 13.06 IN |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 12.88 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.52 | 25%: 1.92 | 50%: 2.80 | 75%: 3.84 | 100%: 5.04 | 115%: 5.84 | 125%: 6.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.12 | 25%: 1.20 | 50%: 2.30 | 75%: 3.40 | 100%: 4.60 | 115%: 5.30 | 125%: 5.80 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 90.2 | 75%: 90.2 | 100%: 89.5 | 115%: 88.5 | 125%: 87.5 |
% of Rated Load: Power Factor (%) | 0%: 8.5 | 25%: 62.5 | 50%: 81.5 | 75%: 88.5 | 100%: 91.0 | 115%: 91.5 | 125%: 92.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,580 | 50%: 3,560 | 75%: 3,535 | 100%: 3,510 | 115%: 3,495 | 125%: 3,485 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 64.0 | 115%: 83.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.00 | 50%: 4.10 | 75%: 6.10 | 100%: 8.20 | 115%: 9.50 | 125%: 10.40 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 29.50 | Current (%): 468.0 | Torque (ft-lbs): 26.40 | Torque (%): 322.0 | Speed (RPM): 2,930 | Rated Output (KW): | Power Factor (%): 72.0 | Rated Output (Hp): 5.50 |
Curvepoint: Locked-Rotor | Current (Amps): 50.50 | Current (%): 801.0 | Torque (ft-lbs): 17.70 | Torque (%): 215.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 55.5 | Rated Output (Hp): 5.50 |
Curvepoint: Pull-Up | Current (Amps): 44.50 | Current (%): 706.0 | Torque (ft-lbs): 19.90 | Torque (%): 242.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.50 |
Curvepoint: No Load | Current (Amps): 1.90 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 8.5 | Rated Output (Hp): 5.50 |
Curvepoint: Full Load | Current (Amps): 6.30 | Current (%): 100.0 | Torque (ft-lbs): 8.20 | Torque (%): 100.0 | Speed (RPM): 3,510 | Rated Output (KW): | Power Factor (%): 91.0 | Rated Output (Hp): 5.50 |
Curvepoint: 2/3 | Current (Amps): 38.50 | Current (%): 611.0 | Torque (ft-lbs): 23.50 | Torque (%): 286.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.50 |
Curvepoint: 1/3 | Current (Amps): 47.50 | Current (%): 754.0 | Torque (ft-lbs): 16.40 | Torque (%): 200.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |