5.50 HP General Purpose, 3 phase, 1800 RPM, 575 V, 112M Frame, TEFC

5.50 HP General Purpose, 3 phase, 1800 RPM, 575 V, 112M Frame, TEFC
Part#: 193383.60
Catalog#: 193383.60
Model#: C112T17FZ24A
Weight: 104 lb
Key Features
- Aluminum frame and cast iron frame construction
- 60/50 Hz interchangeability
- B3, B5, B14 mounting flanges
- Inverter rated (IRIS™) insulation system on AC models
- UL listed and CSA certified
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5.50 Hp |
Output KW | Output KW: 4.1 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1755 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 112M | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 90.2 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 5.6 A |
Power Factor | Power Factor: 81 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .754 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 16.14 in |
Shaft Diameter | Shaft Diameter: 1.125 in | Shaft Extension | Shaft Extension: 2.36 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: CONSTANT 10:1 |
Output HP | Output HP: 5.50 Hp | Output KW | Output KW: 4.1 kW |
Frame Size | Frame Size: 112 | Frame Suffix | Frame Suffix: M |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 575 V |
Current | Current: 5.6 A | Efficiency | Efficiency: 90.2 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1755 rpm |
Connection Drawing | Connection Drawing: 00510201 | Outline Drawing | Outline Drawing: SS622368 |
Torque UOM | Torque UOM: LB-FT | Packaged Length | Packaged Length: 21.30 IN |
Weight | Weight: 104.00 LB | UPC | UPC: 691720001325 |
Packaged Width | Packaged Width: 11.20 IN | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.50 | 25%: 2.70 | 50%: 3.40 | 75%: 4.40 | 100%: 5.60 | 115%: 6.30 | 125%: 6.90 |
% of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 1.20 | 50%: 2.30 | 75%: 3.40 | 100%: 4.50 | 115%: 5.30 | 125%: 5.80 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 90.2 | 75%: 91.0 | 100%: 90.2 | 115%: 89.5 | 125%: 88.5 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 44.0 | 50%: 66.0 | 75%: 76.0 | 100%: 81.0 | 115%: 82.0 | 125%: 83.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,780 | 75%: 1,765 | 100%: 1,755 | 115%: 1,745 | 125%: 1,740 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 65.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 4.00 | 50%: 8.10 | 75%: 12.30 | 100%: 16.50 | 115%: 19.00 | 125%: 20.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 38.00 | Current (%): 679.0 | Torque (ft-lbs): 32.00 | Torque (%): 194.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 43.0 | Rated Output (Hp): 5.50 |
Curvepoint: Full Load | Current (Amps): 5.60 | Current (%): 100.0 | Torque (ft-lbs): 16.50 | Torque (%): 100.0 | Speed (RPM): 1,755 | Rated Output (KW): | Power Factor (%): 81.0 | Rated Output (Hp): 5.50 |
Curvepoint: 1/3 | Current (Amps): 36.00 | Current (%): 643.0 | Torque (ft-lbs): 28.00 | Torque (%): 170.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.50 |
Curvepoint: 2/3 | Current (Amps): 28.00 | Current (%): 500.0 | Torque (ft-lbs): 30.00 | Torque (%): 182.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.50 |
Curvepoint: Break-Down | Current (Amps): 22.00 | Current (%): 393.0 | Torque (ft-lbs): 46.00 | Torque (%): 279.0 | Speed (RPM): 1,575 | Rated Output (KW): | Power Factor (%): 70.0 | Rated Output (Hp): 5.50 |
Curvepoint: No Load | Current (Amps): 2.50 | Current (%): 44.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 5.0 | Rated Output (Hp): 5.50 |
Curvepoint: Pull-Up | Current (Amps): 32.00 | Current (%): 571.0 | Torque (ft-lbs): 28.00 | Torque (%): 170.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |