OBSOLETE REPLACED BY TCA18P2AP211GAA009 ..25HP-18.5KW..1800RPM.DF180M.IP55.575V.3PH.60HZ.CONT.40C.1.15SF.B3..............

OBSOLETE REPLACED BY TCA18P2AP211GAA009 ..25HP-18.5KW..1800RPM.DF180M.IP55.575V.3PH.60HZ.CONT.40C.1.15SF.B3..............

Part#: 193393.60

Catalog#: 193393.60

Weight: 381 lb

Specifications


Phase Phase: 3 Output HP Output HP: 25 Hp
Output KW Output KW: 18.7 kW Voltage Voltage: 575 V
Speed Speed: 1782 rpm Service Factor Service Factor: 1.15
Frame Frame: 180M Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 93 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 23 A Power Factor Power Factor: 78
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6311 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6309
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Wye Start Delta Run Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Motor Orientation Motor Orientation: Horizontal
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Frame Material Frame Material: Cast Iron Shaft Type Shaft Type: IEC
Assembly/Box Mounting Assembly/Box Mounting: F3
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: M
Current Current: 23 A Frequency Frequency: 60 Hz
Speed Speed: 1782 rpm Connection Drawing Connection Drawing: 00519001
Outline Drawing Outline Drawing: B-SS622257 Voltage Voltage: 575 V
Output KW Output KW: 18.7 kW Output HP Output HP: 25 Hp
Frame Size Frame Size: 180 Efficiency Efficiency: 93 %
Weight Weight: 381.00 LB UPC UPC: 691720001912
Country of Origin Country of Origin: China

Efficiency


Information not available at the moment. Please check back later!