40 HP General Purpose, 3 phase, 1800 RPM, 575 V, 200L Frame, TEFC

40 HP General Purpose, 3 phase, 1800 RPM, 575 V, 200L Frame, TEFC

Part#: 193397.60

Catalog#: 193397.60

Model#: C200T17FZ22A

Weight: 548 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Cast iron frame construction
  • 60/50 Hz interchangeability
  • B3, B5, B14 mounting flanges
  • Inverter rated (IRIS™) insulation system on AC models
  • UL listed and CSA certified

Specifications


Phase Phase: 3 Output HP Output HP: 40 Hp
Output KW Output KW: 30 kW Voltage Voltage: 575 V
Speed Speed: 1780 rpm Service Factor Service Factor: 1.15
Frame Frame: 200L Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 94.1 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 38 A
Power Factor Power Factor: 86 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: B
KVA Code KVA Code: G Drive End Bearing Size Drive End Bearing Size: 6312
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6312 Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Wye Start Delta Run Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Motor Orientation Motor Orientation: Horizontal
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Frame Material Frame Material: Cast Iron Shaft Type Shaft Type: IEC
Overall Length Overall Length: 29.52 in Shaft Diameter Shaft Diameter: 2.187 in
Shaft Extension Shaft Extension: 4.33 in Assembly/Box Mounting Assembly/Box Mounting: F3
Inverter Load Inverter Load: CONSTANT 10:1
Output HP Output HP: 40 Hp Output KW Output KW: 30 kW
Frame Size Frame Size: 200 Frame Suffix Frame Suffix: L
Frequency Frequency: 60 Hz Voltage Voltage: 575 V
Current Current: 38 A Efficiency Efficiency: 94.1 %
Service Factor Service Factor: 1.15 Speed Speed: 1780 rpm
Connection Drawing Connection Drawing: 005190.01 Outline Drawing Outline Drawing: B-SS622240
Packaged Length Packaged Length: 33.50 IN Weight Weight: 548.00 LB
UPC UPC: 691720001998 Packaged Width Packaged Width: 18.50 IN
Country of Origin Country of Origin: China Packaged Height Packaged Height: 23.50 IN

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle