100 HP General Purpose, 3 phase, 1800 RPM, 230/460 V, 280S Frame, TEFC

100 HP General Purpose, 3 phase, 1800 RPM, 230/460 V, 280S Frame, TEFC
Part#: 193423.60
Catalog#: 193423.60
Model#: C280T17FZ3AA
Weight: 1338 lb
Your Price: Login is Required
Key Features
- Aluminum frame and cast iron frame construction
- 60/50 Hz interchangeability
- B3, B5, B14 mounting flanges
- Inverter rated (IRIS™) insulation system on AC models
- UL listed and CSA certified
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 & 75 Hp |
Output KW | Output KW: 75.0 & 56.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1785 & 1488 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 280S | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 & 95 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 226/113 & 198/99 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6317 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .045 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 38.39 in |
Shaft Diameter | Shaft Diameter: 3 in | Shaft Extension | Shaft Extension: 5.51 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: CONSTANT 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: S |
Current | Current: 226.0/113.0 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1785 rpm |
Connection Drawing | Connection Drawing: 004172.01 | Outline Drawing | Outline Drawing: SS622382 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 75 kW |
Output HP | Output HP: 100 Hp | Frame Size | Frame Size: 280 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95.4 % |
Packaged Length | Packaged Length: 41.38 IN | Weight | Weight: 1338.00 LB |
UPC | UPC: 691720812204 | Packaged Width | Packaged Width: 24.33 IN |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 24.85 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 30.00 | 25%: 41.00 | 50%: 61.00 | 75%: 86.00 | 100%: 113.00 | 115%: 130.00 | 125%: 142.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.50 | 25%: 21.00 | 50%: 40.50 | 75%: 60.00 | 100%: 78.00 | 115%: 78.30 | 125%: 100.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 95.0 | 75%: 95.4 | 100%: 95.4 | 115%: 95.0 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 62.0 | 50%: 80.0 | 75%: 85.5 | 100%: 87.0 | 115%: 87.0 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,794 | 75%: 1,790 | 100%: 1,785 | 115%: 1,782 | 125%: 1,778 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 90.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 75.00 | 50%: 150.00 | 75%: 225.00 | 100%: 294.00 | 115%: 340.00 | 125%: 375.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 113.00 | Current (%): 100.0 | Torque (ft-lbs): 294.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): 87.0 | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 475.00 | Current (%): 420.0 | Torque (ft-lbs): 740.00 | Torque (%): 252.0 | Speed (RPM): 1,675 | Rated Output (KW): | Power Factor (%): 67.0 | Rated Output (Hp): 100.00 |
Curvepoint: Pull-Up | Current (Amps): 650.00 | Current (%): 575.0 | Torque (ft-lbs): 450.00 | Torque (%): 153.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: 1/3 | Current (Amps): 675.00 | Current (%): 597.0 | Torque (ft-lbs): 450.00 | Torque (%): 153.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: 2/3 | Current (Amps): 615.00 | Current (%): 544.0 | Torque (ft-lbs): 500.00 | Torque (%): 170.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Locked-Rotor | Current (Amps): 725.00 | Current (%): 642.0 | Torque (ft-lbs): 575.00 | Torque (%): 195.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 34.0 | Rated Output (Hp): 100.00 |
Curvepoint: No Load | Current (Amps): 30.00 | Current (%): 27.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 5.5 | Rated Output (Hp): 100.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |