Washdown Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 RPM, 256TC Frame, TEFC
PowerWash™ SXT Washdown Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 RPM, 256TC Frame, TEFC - 194010.00
Part#: 194010.00
Catalog#: 194010.00
Model#: 194010.00
Weight: 375 lb
List Price: $8,268.00
Your Price: Login is Required
Key Features
- Paint free exterior
- BISSC certified for the Baking Industry
- Stainless Steel Output shafts
- Repositionable drain plugs for all angle mounting
- Double Sealed bearings
- Output shaft seal
- Inverter Duty insulation system
- Laser etched full-fact nameplate on frame
- All Stainless exterior
- Anti-corrosion coating applied to interior components
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 20 & 15 Hp |
| Output KW | Output KW: 14.9 & 11.2 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
| Speed | Speed: 3550 & 2950 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 256TC | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 91 & 90.2 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 50.5-45/22.5 & 41/20.5 A |
| Power Factor | Power Factor: 90 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6211 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Mounting | Mounting: Rigid Base | Motor Orientation | Motor Orientation: Horizontal |
| Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
| Frame Material | Frame Material: Stainless Steel | Shaft Type | Shaft Type: T |
| Overall Length | Overall Length: 25 in | Shaft Diameter | Shaft Diameter: 1 5/8 in |
| Shaft Extension | Shaft Extension: 4 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Inverter Load | Inverter Load: Constant 4:1 |
| Output HP | Output HP: 20 Hp | Output KW | Output KW: 14.9 kW |
| Frame Size | Frame Size: 256 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 208-230/460 V | Current | Current: 50.5-45.0/22.5 A |
| Efficiency | Efficiency: 91 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3550 rpm | Connection Drawing | Connection Drawing: 005010.01 |
| Outline Drawing | Outline Drawing: SS620847 | Packaged Length | Packaged Length: 28.00 IN |
| Weight | Weight: 375.00 LB | UPC | UPC: 691720107850 |
| Packaged Width | Packaged Width: 14.93 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 18.20 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 5.70 | 25%: 7.80 | 50%: 12.20 | 75%: 17.50 | 100%: 22.50 | 115%: 26.20 | 125%: 29.00 |
| % of Rated Load: Rated Output (KW) | 0%: 0.75 | 25%: 4.30 | 50%: 8.20 | 75%: 12.20 | 100%: 16.50 | 115%: 19.00 | 125%: 20.50 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.5 | 50%: 90.2 | 75%: 91.0 | 100%: 91.0 | 115%: 91.0 | 125%: 90.2 |
| % of Rated Load: Power Factor (%) | 0%: 12.0 | 25%: 69.0 | 50%: 84.0 | 75%: 89.0 | 100%: 90.0 | 115%: 90.0 | 125%: 90.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,585 | 50%: 3,575 | 75%: 3,560 | 100%: 3,550 | 115%: 3,540 | 125%: 3,530 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.50 | 50%: 15.00 | 75%: 22.50 | 100%: 30.00 | 115%: 34.00 | 125%: 37.50 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 140.00 | Current (%): | Torque (ft-lbs): 49.50 | Torque (%): 165.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 38.0 | Rated Output (Hp): 20.00 |
| Curvepoint: 1/3 | Current (Amps): 130.00 | Current (%): | Torque (ft-lbs): 40.00 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
| Curvepoint: Pull-Up | Current (Amps): 120.00 | Current (%): | Torque (ft-lbs): 40.00 | Torque (%): | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
| Curvepoint: 2/3 | Current (Amps): 110.00 | Current (%): | Torque (ft-lbs): 55.00 | Torque (%): | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 20.00 |
| Curvepoint: Break-Down | Current (Amps): 90.00 | Current (%): | Torque (ft-lbs): 85.00 | Torque (%): 282.0 | Speed (RPM): 3,300 | Rated Output (KW): | Power Factor (%): 72.0 | Rated Output (Hp): 20.00 |
| Curvepoint: Full Load | Current (Amps): 22.50 | Current (%): 100.0 | Torque (ft-lbs): 30.00 | Torque (%): 100.0 | Speed (RPM): 3,550 | Rated Output (KW): | Power Factor (%): 90.0 | Rated Output (Hp): 20.00 |
| Curvepoint: No Load | Current (Amps): 5.70 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 12.0 | Rated Output (Hp): 20.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: cancel |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: cancel |
| Country: Europe | Complies with standards: cancel |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |