Brake Motor, 4 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 112M Frame, TEFC
Globetrotter® IEC Brake Motor, 4 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 112M Frame, TEFC - 194226.00
Part#: 194226.00
Catalog#: 194226.00
Model#: C112T17FZ30A
Weight: 130 lb
List Price: $3,893.00
Your Price: Login is Required
Key Features
- Cast iron construction
- 60/50 Hz interchangeability
- 230 volt brake coil
- IP55 enclosure
- B3 mounting
- B5 & B14 flange kits available
- UL listed and CSA certified
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 4 Hp |
| Output KW | Output KW: 3 kW | Voltage | Voltage: 230/460 V |
| Speed | Speed: 1760 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 112M | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 89.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 10.6/5.3 A |
| Power Factor | Power Factor: 80 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: NO DESIGN CODE |
| KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6206 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: B3 |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 19.09 in |
| Frame Length | Frame Length: 6.85 in | Shaft Diameter | Shaft Diameter: 1 1/9 in |
| Shaft Extension | Shaft Extension: 2.36 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
| Output HP | Output HP: 4 Hp | Output KW | Output KW: 3 kW |
| Frame Size | Frame Size: 112 | Frame Suffix | Frame Suffix: M |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Efficiency | Efficiency: 89.5 % | Speed | Speed: 1760 rpm |
| Connection Drawing | Connection Drawing: 8442000575 | Outline Drawing | Outline Drawing: 0G11200531 |
| Packaged Length | Packaged Length: 16.54 IN | Weight | Weight: 130.00 LB |
| UPC | UPC: 691720992210 | Packaged Width | Packaged Width: 14.49 IN |
| HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: China |
| Packaged Height | Packaged Height: 18.43 IN |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 41.00 | Torque (%): 342.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 4.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 45.00 | Current (%): 882.0 | Torque (ft-lbs): 29.80 | Torque (%): 248.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 4.00 |
| Curvepoint: Full Load | Current (Amps): 5.10 | Current (%): 100.0 | Torque (ft-lbs): 12.00 | Torque (%): 100.0 | Speed (RPM): 1,765 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 4.00 |
| Curvepoint: No Load | Current (Amps): 2.60 | Current (%): 51.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,799 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 4.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |