5.50 HP Definite Purpose AC, 3 phase, 1800 RPM, 230/460 V, 112M Frame, TEFC

5.50 HP Definite Purpose AC, 3 phase, 1800 RPM, 230/460 V, 112M Frame, TEFC
Part#: 194227.00
Catalog#: 194227.00
Model#: C112T17FZ31A
Weight: 136 lb
List Price: $3,554.00
Your Price: Login is Required
Key Features
- Cast iron construction
- 60/50 Hz interchangeability
- 230 volt brake coil
- IP55 enclosure
- B3 mounting
- B5 & B14 flange kits available
- UL listed and CSA certified
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5.50 Hp |
Output KW | Output KW: 4.1 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1760 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 112M | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 89.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 14.0/7.0 A |
Power Factor | Power Factor: 82 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: NO DESIGN CODE |
KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6306 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 19.09 in |
Frame Length | Frame Length: 6.85 in | Shaft Diameter | Shaft Diameter: 1.111 in |
Shaft Extension | Shaft Extension: 2.36 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Output HP | Output HP: 5.50 Hp | Output KW | Output KW: 4.1 kW |
Frame Size | Frame Size: 112 | Frame Suffix | Frame Suffix: M |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
Current | Current: 14.0/7.0 A | Efficiency | Efficiency: 89.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1760 rpm |
Connection Drawing | Connection Drawing: 8442000575 | Outline Drawing | Outline Drawing: 0G11200532 |
Torque UOM | Torque UOM: LB-FT | Packaged Length | Packaged Length: 16.54 IN |
Weight | Weight: 136.00 LB | UPC | UPC: 691720992227 |
Packaged Width | Packaged Width: 14.49 IN | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 18.43 IN |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 6.80 | Current (%): 100.0 | Torque (ft-lbs): 16.50 | Torque (%): 100.0 | Speed (RPM): 1,760 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.50 |
Curvepoint: Locked-Rotor | Current (Amps): 56.80 | Current (%): 835.0 | Torque (ft-lbs): 39.50 | Torque (%): 239.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.50 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 51.00 | Torque (%): 309.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.50 |
Curvepoint: No Load | Current (Amps): 3.10 | Current (%): 46.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,799 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |