USE B194236.00..60HP..1800RPM.364T.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID.....ROLLER BRGS........

USE B194236.00..60HP..1800RPM.364T.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID.....ROLLER BRGS........
Part#: 194236.00
Catalog#: 194236.00
Model#: C364T17FB13AA
Weight: 947 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 60 & 50 Hp |
Output KW | Output KW: 45.0 & 37.0 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1780 & 1485 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 364T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95 & 95 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 138/69 & 139/69.5 A | Power Factor | Power Factor: 85.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: NU314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0525 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: CONSTANT 20:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 138.0/69.0 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1780 rpm |
Connection Drawing | Connection Drawing: A-EE7308K-LE | Outline Drawing | Outline Drawing: SS620115 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 45 kW |
Output HP | Output HP: 60 Hp | Frame Size | Frame Size: 364 |
Efficiency | Efficiency: 95 % | Weight | Weight: 947.00 LB |
UPC | UPC: 691720103890 | Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 20.00 | 25%: 25.50 | 50%: 37.50 | 75%: 52.50 | 100%: 69.00 | 115%: 80.00 | 125%: 87.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.70 | 25%: 12.00 | 50%: 23.40 | 75%: 35.00 | 100%: 46.90 | 115%: 54.40 | 125%: 59.10 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.0 | 75%: 95.4 | 100%: 95.0 | 115%: 95.0 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 58.5 | 50%: 78.0 | 75%: 83.5 | 100%: 85.5 | 115%: 85.5 | 125%: 85.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,777 | 125%: 1,775 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 90.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 44.00 | 50%: 88.00 | 75%: 132.00 | 100%: 177.00 | 115%: 204.00 | 125%: 222.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 20.00 | Current (%): 40.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: 1/3 | Current (Amps): 370.00 | Current (%): 536.0 | Torque (ft-lbs): 295.00 | Torque (%): 165.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: 2/3 | Current (Amps): 325.00 | Current (%): 471.0 | Torque (ft-lbs): 250.00 | Torque (%): 140.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Full Load | Current (Amps): 69.00 | Current (%): 100.0 | Torque (ft-lbs): 177.00 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Pull-Up | Current (Amps): 350.00 | Current (%): 507.0 | Torque (ft-lbs): 270.00 | Torque (%): 151.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Break-Down | Current (Amps): 235.00 | Current (%): 340.0 | Torque (ft-lbs): 425.00 | Torque (%): 239.0 | Speed (RPM): 1,695 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 60.00 |
Curvepoint: Locked-Rotor | Current (Amps): 410.00 | Current (%): 594.0 | Torque (ft-lbs): 350.00 | Torque (%): 196.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 36.0 | Rated Output (Hp): 60.00 |
Efficiency
Information not available at the moment. Please check back later!