Obsolete Replaced by B199033.00..60HP..3600RPM.364TS.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......GENERAL PURPOSE........

Obsolete Replaced by B199033.00..60HP..3600RPM.364TS.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......GENERAL PURPOSE........

Part#: 199033.00

Catalog#: 199033.00

Weight: 897 lb

Specifications


Phase Phase: 3 Output HP Output HP: 60 & 50 Hp
Output KW Output KW: 45.0 & 37.0 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 3575 & 2975 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 364TS Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 93.6 & 93.6 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 & 50 Hz Current Current: 135/67.5 & 133/66.5 A
Power Factor Power Factor: 88.5 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: B
KVA Code KVA Code: H Drive End Bearing Size Drive End Bearing Size: 6312
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6312 Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Recognized CSA CSA: Y
CE CE: N IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: .0677 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: TS Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 20:1
Output HP Output HP: 60 Hp Output KW Output KW: 45 kW
Frame Size Frame Size: 364 Frame Suffix Frame Suffix: TS
Synchronous RPM Synchronous RPM: 3600 & 3000 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 230/460 V Current Current: 135.0/67.5 A
Efficiency Efficiency: 93.6 % Service Factor Service Factor: 1.15
Speed Speed: 3575 rpm Connection Drawing Connection Drawing: A-EE7308AA-LE
Outline Drawing Outline Drawing: SS620284-364TS Weight Weight: 897.00 LB
UPC UPC: 691720251225 Country of Origin Country of Origin: China
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 18.50 25%: 25.00 50%: 37.50 75%: 52.00 100%: 67.50 115%: 77.00 125%: 84.50
% of Rated Load: Rated Output (KW) 0%: 1.60 25%: 12.80 50%: 24.30 75%: 35.90 100%: 47.70 115%: 54.90 125%: 59.70
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 87.5 50%: 91.7 75%: 93.6 100%: 93.6 115%: 93.6 125%: 93.6
% of Rated Load: Power Factor (%) 0%: 10.0 25%: 64.0 50%: 81.0 75%: 86.5 100%: 88.5 115%: 89.0 125%: 89.0
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,595 50%: 3,588 75%: 3,582 100%: 3,575 115%: 3,570 125%: 3,565
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 55.0 115%: 75.0 125%: 90.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 22.00 50%: 44.00 75%: 66.00 100%: 88.00 115%: 102.00 125%: 110.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 67.50 Current (%): 100.0 Torque (ft-lbs): 88.00 Torque (%): 100.0 Speed (RPM): 3,575 Rated Output (KW): Power Factor (%): 88.5 Rated Output (Hp): 60.00
Curvepoint: Locked-Rotor Current (Amps): 475.00 Current (%): 705.0 Torque (ft-lbs): 185.00 Torque (%): 210.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 32.0 Rated Output (Hp): 60.00
Curvepoint: Pull-Up Current (Amps): 425.00 Current (%): 630.0 Torque (ft-lbs): 150.00 Torque (%): 170.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 60.00
Curvepoint: No Load Current (Amps): 18.50 Current (%): 27.5 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): Power Factor (%): 10.0 Rated Output (Hp): 60.00
Curvepoint: 2/3 Current (Amps): 375.00 Current (%): 555.0 Torque (ft-lbs): 175.00 Torque (%): 198.0 Speed (RPM): 2,400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 60.00
Curvepoint: 1/3 Current (Amps): 450.00 Current (%): 668.0 Torque (ft-lbs): 150.00 Torque (%): 170.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 60.00
Curvepoint: Break-Down Current (Amps): 290.00 Current (%): 430.0 Torque (ft-lbs): 245.00 Torque (%): 278.0 Speed (RPM): 3,430 Rated Output (KW): Power Factor (%): 63.0 Rated Output (Hp): 60.00

Efficiency


Information not available at the moment. Please check back later!