OBSOLETE Replaced by B199773.00 - ..7.5..3600.184JP.ODP.230/460.3.60/50HZ.CONT.40C..RIGID C-FACE..............

OBSOLETE Replaced by B199773.00 - ..7.5..3600.184JP.ODP.230/460.3.60/50HZ.CONT.40C..RIGID C-FACE..............

Part#: 199773.00

Catalog#: 199773.00

Weight: 85 lb

Specifications


Phase Phase: 3 Output HP Output HP: 7.50 & 5 Hp
Output KW Output KW: 5.6 & 3.7 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 3500 & 2917 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 184JP Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 88.5 & 87.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 18/9 & 14.4/7.2 A Power Factor Power Factor: 88
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6307 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: 1.65 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: JP Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Inverter Load Inverter Load: VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JP
Current Current: 18.0/9.0 A Synchronous RPM Synchronous RPM: 3600 & 3000 rpm
Frequency Frequency: 60 Hz Speed Speed: 3500 rpm
Connection Drawing Connection Drawing: EE7308_LE Outline Drawing Outline Drawing: SS620859-184JP
Voltage Voltage: 230/460 V Output KW Output KW: 5.6 kW
Output HP Output HP: 7.50 Hp Frame Size Frame Size: 184
Efficiency Efficiency: 88.5 % Weight Weight: 85.00 LB
UPC UPC: 691720047767 Country of Origin Country of Origin: China
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 3.20 25%: 3.80 50%: 5.20 75%: 6.90 100%: 8.60 115%: 9.80 125%: 10.60
% of Rated Load: Rated Output (KW) 0%: 0.50 25%: 1.60 50%: 3.20 75%: 4.60 100%: 6.30 115%: 7.30 125%: 8.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 84.0 50%: 87.5 75%: 88.5 100%: 88.5 115%: 87.5 125%: 86.5
% of Rated Load: Power Factor (%) 0%: 9.0 25%: 56.0 50%: 77.0 75%: 86.0 100%: 90.0 115%: 90.0 125%: 90.0
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,575 50%: 3,550 75%: 3,525 100%: 3,510 115%: 3,490 125%: 3,470
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 70.0 115%: 90.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.75 50%: 5.50 75%: 8.40 100%: 11.20 115%: 13.00 125%: 14.20
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 47.50 Current (%): 552.0 Torque (ft-lbs): 40.50 Torque (%): 362.0 Speed (RPM): 2,900 Rated Output (KW): Power Factor (%): 76.0 Rated Output (Hp): 7.50
Curvepoint: Full Load Current (Amps): 8.60 Current (%): 100.0 Torque (ft-lbs): 11.20 Torque (%): 100.0 Speed (RPM): 3,510 Rated Output (KW): Power Factor (%): 90.0 Rated Output (Hp): 7.50
Curvepoint: 2/3 Current (Amps): 54.50 Current (%): 634.0 Torque (ft-lbs): 29.40 Torque (%): 263.0 Speed (RPM): 2,400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: Locked-Rotor Current (Amps): 68.00 Current (%): 791.0 Torque (ft-lbs): 28.00 Torque (%): 250.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 48.0 Rated Output (Hp): 7.50
Curvepoint: Pull-Up Current (Amps): 61.00 Current (%): 709.0 Torque (ft-lbs): 25.20 Torque (%): 225.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: 1/3 Current (Amps): 64.50 Current (%): 750.0 Torque (ft-lbs): 23.80 Torque (%): 213.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 7.50
Curvepoint: No Load Current (Amps): 3.20 Current (%): 35.5 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): Power Factor (%): 9.0 Rated Output (Hp): 7.50

Efficiency


Information not available at the moment. Please check back later!