7-1/2,1800,TENV,213TC,3/60/230/460
7-1/2,1800,TENV,213TC,3/60/230/460
Part#: 213PART8044
Catalog#: 213PART8044
Weight: 147 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: None V |
Frame | Frame: 213TC | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: None Hz | Current | Current: None A |
Duty | Duty: NONE | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: - |
CSA | CSA: Y | CE | CE: N |
IP Code | IP Code: 43 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Round | Motor Orientation | Motor Orientation: Horizontal |
Frame Material | Frame Material: Cast Iron | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Frame Suffix | Frame Suffix: TC | Current | Current: None A |
Frequency | Frequency: None Hz | Connection Drawing | Connection Drawing: - |
Outline Drawing | Outline Drawing: A-SS87027-725 | Voltage | Voltage: None V |
Output KW | Output KW: 5.6 kW | Output HP | Output HP: 7.50 Hp |
Frame Size | Frame Size: 213 | Weight | Weight: 147.00 LB |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!