General Purpose Motor, 7.50 HP, 1 Ph, 60 Hz, 208-230 V, 3600 & 3600 RPM, 213T Frame, TEFC

General Purpose Motor, 7.50 HP, 1 Ph, 60 Hz, 208-230 V, 3600 & 3600 RPM, 213T Frame, TEFC - 213TBFW7001

Part#: 213TBFW7001

Catalog#: I224

Model#: 213TBFW7001AB

Weight: 112 lb

List Price: $2,172.00

Key Features


  • Heavy gauge steel constructions
  • Capacitor start/capacitor run design for reduced amperage
  • Will accept flange kit, see accessory section

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle