Other Purpose Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 213TZ Frame, TEFC

Chore ® Other Purpose Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 213TZ Frame, TEFC - 213TBFW7027

Part#: 213TBFW7027

Catalog#: Z117

Model#: 213TBFW7027BD

Weight: 119 lb

Key Features


  • 213/215TZ models have 1-1/8” shaft, 182TZ model has 7/8” shaft
  • Manual reset thermal protector
  • Condensate drains
  • Capacitor start/capacitor run design for reduced amperage

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle