2,1200,DP,213HPVZ,1/60/230
2,1200,DP,213HPVZ,1/60/230
Part#: 213TCDR7378
Catalog#: 213TCDR7378
Weight: 150 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1140 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213HPVZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 70 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 15.5 A | Power Factor | Power Factor: 61.1 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 310 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 206 |
UL | UL: Recognized | CSA | CSA: Y |
IP Code | IP Code: 22 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Selective Counterclockwise |
Mounting | Mounting: Round | Motor Orientation | Motor Orientation: Shaft Down |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Rolled Steel | Shaft Type | Shaft Type: HP Special Extension |
Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: HPVZ |
Current | Current: 15.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1140 rpm | Connection Drawing | Connection Drawing: A-EE7090JR |
Outline Drawing | Outline Drawing: A-SS83961-725 | Voltage | Voltage: 230 V |
Output KW | Output KW: 1.5 kW | Output HP | Output HP: 2 Hp |
Frame Size | Frame Size: 213 | Efficiency | Efficiency: 70 % |
Weight | Weight: 150.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 10.30 | 25%: 9.86 | 50%: 10.80 | 75%: 12.10 | 100%: 14.00 | 115%: 15.40 | 125%: 16.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.35 | 25%: 0.63 | 50%: 1.09 | 75%: 1.54 | 100%: 2.03 | 115%: 2.36 | 125%: 2.58 |
% of Rated Load: Efficiency (%) | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: |
% of Rated Load: Power Factor (%) | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,190 | 50%: 1,178 | 75%: 1,167 | 100%: 1,155 | 115%: 1,146 | 125%: 1,139 |
% of Rated Load: Temp. Rise @ FL | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.98 | 50%: 4.44 | 75%: 6.77 | 100%: 9.09 | 115%: 10.60 | 125%: 11.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 35.10 | Current (%): | Torque (ft-lbs): 20.20 | Torque (%): | Speed (RPM): 1,029 | Rated Output (KW): 6.30 | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Locked-Rotor | Current (Amps): 69.40 | Current (%): | Torque (ft-lbs): 14.40 | Torque (%): | Speed (RPM): 0 | Rated Output (KW): 11.50 | Power Factor (%): | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!