Close-Coupled Pump Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 213JP Frame, DP

Close-Coupled Pump Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 213JP Frame, DP

Part#: 213TCDW7028

Catalog#: Z428

Model#: 213TCDW7028AB

Weight: 130 lb

Key Features


  • NEMA JP pump shaft dimensions
  • Mechanically locked on shaft end
  • Capacitor start design for high starting torque
  • Will not accept a drip cover kit
  • Continuous duty

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle