Inverter (Vector) Duty Motor

Blue Max® Hazardous Duty® Inverter (Vector) Duty Motor - 213THES8053

Part#: 213THES8053

Catalog#: Y981

Model#: 213THES8053BP

Weight: 240 lb

List Price: $12,554.00

Key Features


  • BEI H38 explosion proof encoder 1024 ppr, Class I Groups C & D,Class II Groups E, F, G included
  • MAX GUARD® Class F insulation system
  • Constant torque operation from 0 to base speed on vector drive
  • Constant Horsepower operation up to twice base RPM
  • Optimized for operation with IGBT inverter (NEMA Design A)
  • F1 standard, NOT field reversible to F2, Meets temperature code T3B

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle