Inverter (Vector) Duty Motor, 7.50 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 213TC Frame, TEFC

microMAX™ Inverter (Vector) Duty Motor, 7.50 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 213TC Frame, TEFC - 213THFBD7726
Part#: 213THFBD7726
Catalog#: Y994A
Model#: 213THFBD7726AB
Weight: 180 lb
List Price: $2,286.00
Your Price: Login is Required
Key Features
- IP-43 rolled steel, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
- Designed for direct replacement of PMDC or any other variable speed application, Top mounted conduit box as found on PMDC motors- F3 conduit box position
- Eliminates brush and commutator maintenance
- 20:1 Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to 2 times base RPM
- MAX GUARD® Class H insulation with CR200 corona resistant magnet wire
- Modifications and Kits are available
- Removable base for C-Face footless mounting, Double-shielded ball bearings
- 40°C Ambient 1.0SF inverter power
- UL Recognized, CSA Certified, and CE Mark
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 7.50 Hp |
| Output KW | Output KW: 5.6 kW | Voltage | Voltage: 230/460 V |
| Speed | Speed: 1770 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 213TC | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 90.6 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 19.0/9.5 A |
| Power Factor | Power Factor: 80.5 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: INV |
| KVA Code | KVA Code: L | Drive End Bearing Size | Drive End Bearing Size: 6307 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 43 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 1.1352 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.375 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: Constant 20:1 |
| Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
| Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 19.0/9.5 A |
| Efficiency | Efficiency: 90.6 % | Service Factor | Service Factor: 1 |
| Speed | Speed: 1770 rpm | Connection Drawing | Connection Drawing: EE7308 |
| Outline Drawing | Outline Drawing: SS621036-100 | Packaged Length | Packaged Length: 22.19 IN |
| Weight | Weight: 180.00 LB | UPC | UPC: 722856212085 |
| Packaged Width | Packaged Width: 16.50 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 4.50 | 25%: 5.00 | 50%: 6.00 | 75%: 7.50 | 100%: 9.50 | 115%: 10.50 | 125%: 11.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.27 | 25%: 1.68 | 50%: 3.13 | 75%: 4.62 | 100%: 6.15 | 115%: 7.10 | 125%: 7.74 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 83.1 | 50%: 89.3 | 75%: 90.8 | 100%: 90.6 | 115%: 90.5 | 125%: 90.3 |
| % of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 40.5 | 50%: 63.0 | 75%: 75.0 | 100%: 80.5 | 115%: 83.5 | 125%: 84.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,785 | 75%: 1,778 | 100%: 1,770 | 115%: 1,765 | 125%: 1,762 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.03 | 75%: 16.61 | 100%: 22.23 | 115%: 25.64 | 125%: 27.92 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 86.00 | Current (%): 905.0 | Torque (ft-lbs): 55.80 | Torque (%): 251.0 | Speed (RPM): 0 | Rated Output (KW): 32.35 | Power Factor (%): 42.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Break-Down | Current (Amps): 61.50 | Current (%): 647.0 | Torque (ft-lbs): 85.58 | Torque (%): 385.0 | Speed (RPM): 1,440 | Rated Output (KW): 34.84 | Power Factor (%): 70.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Full Load | Current (Amps): 9.50 | Current (%): 100.0 | Torque (ft-lbs): 22.23 | Torque (%): 100.0 | Speed (RPM): 1,770 | Rated Output (KW): 6.15 | Power Factor (%): 80.5 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!



