Severe Duty Motor, 3 Ph, 60 Hz, 460 V, 213TCV Frame, TENV
Blue Chip® XRI®-841 / Automotive Severe Duty Motor, 3 Ph, 60 Hz, 460 V, 213TCV Frame, TENV - 213THTCD9010
Part#: 213THTCD9010
Catalog#: W030-P
Model#: 213THTCD9010AA
List Price: $2,527.00
Your Price: Login is Required
Specifications
| UPC | UPC: 722856220653 | Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 2.70 | 25%: 3.40 | 50%: 4.80 | 75%: 6.60 | 100%: 8.60 | 115%: 9.80 | 125%: 10.70 |
| % of Rated Load: Rated Output (KW) | 0%: 0.17 | 25%: 1.59 | 50%: 3.04 | 75%: 4.54 | 100%: 6.08 | 115%: 7.02 | 125%: 7.66 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.0 | 50%: 91.3 | 75%: 92.0 | 100%: 91.7 | 115%: 91.2 | 125%: 90.0 |
| % of Rated Load: Power Factor (%) | 0%: 8.1 | 25%: 58.0 | 50%: 78.0 | 75%: 85.2 | 100%: 88.0 | 115%: 88.9 | 125%: 89.1 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,582 | 50%: 3,564 | 75%: 3,546 | 100%: 3,526 | 115%: 3,514 | 125%: 3,505 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.75 | 50%: 5.53 | 75%: 8.33 | 100%: 11.17 | 115%: 12.89 | 125%: 14.05 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 63.00 | Current (%): 735.0 | Torque (ft-lbs): 21.70 | Torque (%): 194.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 41.0 | Rated Output (Hp): 7.50 |
| Curvepoint: 1/3 | Current (Amps): 55.00 | Current (%): 642.0 | Torque (ft-lbs): 17.20 | Torque (%): 154.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Pull-Up | Current (Amps): 50.00 | Current (%): 584.0 | Torque (ft-lbs): 17.50 | Torque (%): 157.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Full Load | Current (Amps): 8.60 | Current (%): 100.0 | Torque (ft-lbs): 11.20 | Torque (%): 100.0 | Speed (RPM): 3,526 | Rated Output (KW): 0.00 | Power Factor (%): 88.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Break-Down | Current (Amps): 38.80 | Current (%): 453.0 | Torque (ft-lbs): 34.80 | Torque (%): 312.0 | Speed (RPM): 3,060 | Rated Output (KW): 0.00 | Power Factor (%): 72.0 | Rated Output (Hp): 7.50 |
| Curvepoint: 2/3 | Current (Amps): 46.00 | Current (%): 537.0 | Torque (ft-lbs): 21.50 | Torque (%): 192.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: No Load | Current (Amps): 2.70 | Current (%): 32.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 8.1 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!