Inverter (Vector) Duty Motor, 7.50 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 213TC Frame, TENV

Black Max® Inverter (Vector) Duty Motor, 7.50 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 213TC Frame, TENV - 213THTHD7726

Part#: 213THTHD7726

Catalog#: Y545A

List Price: $3,575.00

Specifications


Phase Phase: 3 Output HP Output HP: 7.50 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 230/460 V
Speed Speed: 1770 rpm Service Factor Service Factor: 1
Frame Frame: 213TC Thermal Protection Thermal Protection: Thermostat
Efficiency Efficiency: 90.6 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 20.0/10.0 A
Power Factor Power Factor: 78 Duty Duty: Continuous
Insulation Class Insulation Class: H Design Code Design Code: INV
KVA Code KVA Code: L Drive End Bearing Size Drive End Bearing Size: 6309
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206 Enclosure Enclosure: Totally Enclosed Non Ventilated
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Duty Starting Method Starting Method: Inverter Only
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 1.142 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Aluminum
Shaft Type Shaft Type: T Assembly/Box Mounting Assembly/Box Mounting: F1/F2 Capable
Inverter Load Inverter Load: Constant 1000:1
Output HP Output HP: 7.50 Hp Output KW Output KW: 5.6 kW
Frame Size Frame Size: 213 Frame Suffix Frame Suffix: TC
Synchronous RPM Synchronous RPM: 1800 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 230/460 V Current Current: 20.0/10.0 A
Efficiency Efficiency: 90.6 % Service Factor Service Factor: 1
Speed Speed: 1770 rpm Connection Drawing Connection Drawing: EE7308T
Outline Drawing Outline Drawing: SS621268-100 UPC UPC: 722856219909
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: Mexico
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 5.40 25%: 5.70 50%: 6.70 75%: 8.00 100%: 10.00 115%: 10.50 125%: 11.50
% of Rated Load: Rated Output (KW) 0%: 0.29 25%: 1.70 50%: 3.15 75%: 4.64 100%: 6.18 115%: 7.12 125%: 7.76
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 82.0 50%: 88.5 75%: 90.4 100%: 90.6 115%: 90.4 125%: 90.2
% of Rated Load: Power Factor (%) 0%: 6.5 25%: 37.0 50%: 59.0 75%: 71.5 100%: 78.0 115%: 81.0 125%: 82.5
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,793 50%: 1,785 75%: 1,780 100%: 1,770 115%: 1,767 125%: 1,762
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 100.0 115%: 0.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 5.50 50%: 11.00 75%: 16.60 100%: 22.24 115%: 25.65 125%: 27.93
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 85.00 Current (%): 950.0 Torque (ft-lbs): 55.80 Torque (%): 251.0 Speed (RPM): 0 Rated Output (KW): 32.00 Power Factor (%): 42.5 Rated Output (Hp): 7.50
Curvepoint: Break-Down Current (Amps): 61.50 Current (%): 615.0 Torque (ft-lbs): 86.70 Torque (%): 390.0 Speed (RPM): 1,445 Rated Output (KW): 35.00 Power Factor (%): 71.0 Rated Output (Hp): 7.50
Curvepoint: Full Load Current (Amps): 10.00 Current (%): 100.0 Torque (ft-lbs): 22.24 Torque (%): 100.0 Speed (RPM): 1,770 Rated Output (KW): 6.17 Power Factor (%): 78.0 Rated Output (Hp): 7.50

Efficiency


Information not available at the moment. Please check back later!