Inverter (Vector) Duty Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 213TC Frame, TENV
Black Max® Inverter (Vector) Duty Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 213TC Frame, TENV - 213THTHD7736
Part#: 213THTHD7736
Catalog#: Y560A
List Price: $3,575.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 7.50 Hp |
| Output KW | Output KW: 5.6 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 1770 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 213TC | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 90.6 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 8 A |
| Power Factor | Power Factor: 78 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: INV |
| KVA Code | KVA Code: L | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 1.142 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminum |
| Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Inverter Load | Inverter Load: Constant 1000:1 |
| Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
| Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 575 V | Current | Current: 8 A |
| Efficiency | Efficiency: 90.6 % | Service Factor | Service Factor: 1 |
| Speed | Speed: 1770 rpm | Connection Drawing | Connection Drawing: EE7300T |
| Outline Drawing | Outline Drawing: SS621268-100 | UPC | UPC: 722856219916 |
| HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 4.32 | 25%: 4.56 | 50%: 5.36 | 75%: 6.40 | 100%: 8.00 | 115%: 8.40 | 125%: 9.20 |
| % of Rated Load: Rated Output (KW) | 0%: 0.29 | 25%: 1.70 | 50%: 3.15 | 75%: 4.64 | 100%: 6.18 | 115%: 7.12 | 125%: 7.76 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.0 | 50%: 88.5 | 75%: 90.4 | 100%: 90.6 | 115%: 90.4 | 125%: 90.2 |
| % of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 37.0 | 50%: 59.0 | 75%: 71.5 | 100%: 78.0 | 115%: 81.0 | 125%: 82.5 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,793 | 50%: 1,785 | 75%: 1,780 | 100%: 1,770 | 115%: 1,767 | 125%: 1,762 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 100.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.00 | 75%: 16.60 | 100%: 22.24 | 115%: 25.65 | 125%: 27.93 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 85.00 | Current (%): 950.0 | Torque (ft-lbs): 55.80 | Torque (%): 251.0 | Speed (RPM): 0 | Rated Output (KW): 32.00 | Power Factor (%): 42.5 | Rated Output (Hp): 7.50 |
| Curvepoint: Break-Down | Current (Amps): 61.50 | Current (%): 615.0 | Torque (ft-lbs): 86.70 | Torque (%): 390.0 | Speed (RPM): 1,445 | Rated Output (KW): 35.00 | Power Factor (%): 71.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Full Load | Current (Amps): 10.00 | Current (%): 100.0 | Torque (ft-lbs): 22.24 | Torque (%): 100.0 | Speed (RPM): 1,770 | Rated Output (KW): 6.17 | Power Factor (%): 78.0 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!