2,1060,TENV,213T,3/50/460
2,1060,TENV,213T,3/50/460
Part#: 213THTN18087
Catalog#: 213THTN18087
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1035 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 213T | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 87.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 53 Hz |
Current | Current: 3 A | Power Factor | Power Factor: 72 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: INV | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 4.95 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 3 A | Frequency | Frequency: 53 Hz |
Speed | Speed: 1035 rpm | Connection Drawing | Connection Drawing: A-EE7300T |
Outline Drawing | Outline Drawing: 037778-912 | Voltage | Voltage: 460 V |
Output KW | Output KW: 1.5 kW | Output HP | Output HP: 2 Hp |
Frame Size | Frame Size: 213 | Efficiency | Efficiency: 87.5 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.50 | 25%: 1.70 | 50%: 2.10 | 75%: 2.40 | 100%: 3.00 | 115%: 3.20 | 125%: 3.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.11 | 25%: 0.50 | 50%: 0.88 | 75%: 1.30 | 100%: 1.70 | 115%: 2.00 | 125%: 2.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 76.5 | 50%: 84.0 | 75%: 86.5 | 100%: 87.5 | 115%: 86.5 | 125%: 87.2 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 33.0 | 50%: 52.5 | 75%: 65.0 | 100%: 72.0 | 115%: 75.5 | 125%: 77.0 |
% of Rated Load: Speed (RPM) | 0%: 1,060 | 25%: 1,055 | 50%: 1,045 | 75%: 1,040 | 100%: 1,035 | 115%: 1,030 | 125%: 1,025 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 95.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.50 | 50%: 5.00 | 75%: 7.60 | 100%: 10.20 | 115%: 11.70 | 125%: 12.70 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 3.00 | Current (%): 100.0 | Torque (ft-lbs): 10.20 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 72.0 | Rated Output (Hp): 2.00 |
Curvepoint: No Load | Current (Amps): 1.50 | Current (%): 50.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: Locked-Rotor | Current (Amps): 22.00 | Current (%): 733.0 | Torque (ft-lbs): 26.80 | Torque (%): 263.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 51.0 | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 14.40 | Current (%): 480.0 | Torque (ft-lbs): 31.00 | Torque (%): 304.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 67.0 | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!