Inverter (Vector) Duty Motor

Blue Max® Brake Inverter (Vector) Duty Motor - 213THTS8071
Part#: 213THTS8071
Catalog#: Y990
Model#: 213THTS8071AP
Weight: 256 lb
List Price: $8,086.00
Your Price: Login is Required
Key Features
- MAX GUARD® Class F insulation system
- Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to twice base RPM
- Optimized for operation with IGBT inverter (NEMA Design A)
- Normally closed thermostats (one per phase, Class F)
- Will accept encoder through Mod Central (see mod 24 for encoder mounting)
- Stearns brakes, 87 series
- Includes 140% rated spring-set self-adjusting NEMA 2 disk brake (Brake coil voltage matches motor)