General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 213TC Frame, DP

Globetrotter® General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 213TC Frame, DP - 213TTDBD6004

Part#: 213TTDBD6004

Catalog#: GT0318

Model#: 213TTDBD6004AA

Weight: 113 lb

List Price: $1,535.00

Key Features


  • IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
  • Class F Insulation System, Inverter duty 10:1 variable torque and 2:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
  • F1/F2 capable, Dynamically balanced rotors, Steel conduit box
  • Provisions for Drip Cover
  • Modifications and Kits are available
  • 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
  • UL® Recognized & CSA certified and CE® Mark

Specifications


Phase Phase: 3 Output HP Output HP: 10 & 7.50 Hp
Output KW Output KW: 7.5 & 5.6 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 3520 & 2925 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 213TC Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 89.5 & 89.2 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 & 50 Hz Current Current: 24.2/12.1 & 22/11 A
Power Factor Power Factor: 86 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: B
KVA Code KVA Code: G Drive End Bearing Size Drive End Bearing Size: 6307
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206 Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: 1.52 Ohms Mounting Mounting: Round
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.375 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 Capable Inverter Load Inverter Load: Variable 10:1
Output HP Output HP: 10 Hp Output KW Output KW: 7.5 kW
Frame Size Frame Size: 213 Frame Suffix Frame Suffix: TC
Synchronous RPM Synchronous RPM: 3600 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 230/460 V Current Current: 24.2/12.1 A
Efficiency Efficiency: 89.5 % Service Factor Service Factor: 1.15
Speed Speed: 3520 rpm Connection Drawing Connection Drawing: EE7308
Outline Drawing Outline Drawing: SS621032 Packaged Length Packaged Length: 28.00 IN
Weight Weight: 113.00 LB UPC UPC: 722856183361
Packaged Width Packaged Width: 23.00 IN HTC HTC: 8501.52.4000
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 20.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 4.80 25%: 5.60 50%: 7.30 75%: 9.50 100%: 12.10 115%: 13.80 125%: 15.00
% of Rated Load: Rated Output (KW) 0%: 0.50 25%: 2.30 50%: 4.20 75%: 6.20 100%: 8.30 115%: 9.60 125%: 10.50
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 81.8 50%: 89.1 75%: 90.9 100%: 89.5 115%: 89.3 125%: 89.0
% of Rated Load: Power Factor (%) 0%: 13.1 25%: 51.6 50%: 72.2 75%: 81.9 100%: 86.0 115%: 87.3 125%: 87.9
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,580 50%: 3,562 75%: 3,542 100%: 3,520 115%: 3,508 125%: 3,498
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 45.0 115%: 65.0 125%: 80.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 3.70 50%: 7.40 75%: 11.20 100%: 14.90 115%: 17.20 125%: 18.80
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 73.00 Current (%): 603.0 Torque (ft-lbs): 25.00 Torque (%): 168.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 45.0 Rated Output (Hp): 10.00
Curvepoint: 1/3 Current (Amps): 68.00 Current (%): 562.0 Torque (ft-lbs): 20.50 Torque (%): 138.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 10.00
Curvepoint: Pull-Up Current (Amps): 65.00 Current (%): 537.0 Torque (ft-lbs): 21.30 Torque (%): 143.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 10.00
Curvepoint: 2/3 Current (Amps): 60.00 Current (%): 496.0 Torque (ft-lbs): 26.50 Torque (%): 178.0 Speed (RPM): 2,400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 10.00
Curvepoint: Break-Down Current (Amps): 45.00 Current (%): 372.0 Torque (ft-lbs): 40.00 Torque (%): 268.0 Speed (RPM): 3,085 Rated Output (KW): Power Factor (%): 74.0 Rated Output (Hp): 10.00
Curvepoint: Full Load Current (Amps): 12.10 Current (%): 100.0 Torque (ft-lbs): 14.90 Torque (%): 100.0 Speed (RPM): 3,520 Rated Output (KW): Power Factor (%): 86.0 Rated Output (Hp): 10.00
Curvepoint: No Load Current (Amps): 4.80 Current (%): 40.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): Power Factor (%): 9.0 Rated Output (Hp): 10.00

Efficiency


Information not available at the moment. Please check back later!