Close-Coupled Pump Motor, 10 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 213JM Frame, DP

Globetrotter® Close-Coupled Pump Motor, 10 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 213JM Frame, DP - 213TTDBD6008
Part#: 213TTDBD6008
Catalog#: GT0518A
Model#: 213TTDBD6008BB
Weight: 100 lb
List Price: $1,544.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 20:1 Variable Torque
- Steel frame with Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
| Output KW | Output KW: 7.5 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 3520 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 213JM | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 89.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 9.7 A |
| Power Factor | Power Factor: 86 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 1.52 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 19.22 in |
| Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 0.874 in |
| Shaft Extension | Shaft Extension: 4.53 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Inverter Load | Inverter Load: Variable 10:1 |
| Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
| Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: JM |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 575 V | Efficiency | Efficiency: 89.5 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 3520 rpm |
| Connection Drawing | Connection Drawing: EE7300 | Outline Drawing | Outline Drawing: SS620792 |
| Packaged Length | Packaged Length: 22.22 IN | Weight | Weight: 100.00 LB |
| UPC | UPC: 722856064417 | Packaged Width | Packaged Width: 15.18 IN |
| HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
| Packaged Height | Packaged Height: 14.02 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 3.84 | 25%: 4.48 | 50%: 5.84 | 75%: 7.60 | 100%: 9.68 | 115%: 11.04 | 125%: 12.00 |
| % of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 2.30 | 50%: 4.20 | 75%: 6.20 | 100%: 8.30 | 115%: 9.60 | 125%: 10.50 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.8 | 50%: 89.1 | 75%: 90.9 | 100%: 89.5 | 115%: 89.3 | 125%: 89.0 |
| % of Rated Load: Power Factor (%) | 0%: 13.1 | 25%: 51.6 | 50%: 72.2 | 75%: 81.9 | 100%: 86.0 | 115%: 87.3 | 125%: 87.9 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,580 | 50%: 3,562 | 75%: 3,542 | 100%: 3,520 | 115%: 3,508 | 125%: 3,498 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 65.0 | 125%: 80.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.70 | 50%: 7.40 | 75%: 11.20 | 100%: 14.90 | 115%: 17.20 | 125%: 18.80 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 73.00 | Current (%): 603.0 | Torque (ft-lbs): 25.00 | Torque (%): 168.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 45.0 | Rated Output (Hp): 10.00 |
| Curvepoint: 1/3 | Current (Amps): 68.00 | Current (%): 562.0 | Torque (ft-lbs): 20.50 | Torque (%): 138.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
| Curvepoint: Pull-Up | Current (Amps): 65.00 | Current (%): 537.0 | Torque (ft-lbs): 21.30 | Torque (%): 143.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
| Curvepoint: 2/3 | Current (Amps): 60.00 | Current (%): 496.0 | Torque (ft-lbs): 26.50 | Torque (%): 178.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
| Curvepoint: Break-Down | Current (Amps): 45.00 | Current (%): 372.0 | Torque (ft-lbs): 40.00 | Torque (%): 268.0 | Speed (RPM): 3,085 | Rated Output (KW): | Power Factor (%): 74.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Full Load | Current (Amps): 12.10 | Current (%): 100.0 | Torque (ft-lbs): 14.90 | Torque (%): 100.0 | Speed (RPM): 3,520 | Rated Output (KW): | Power Factor (%): 86.0 | Rated Output (Hp): 10.00 |
| Curvepoint: No Load | Current (Amps): 4.80 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 9.0 | Rated Output (Hp): 10.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: cancel |
| Country: South Korea | Complies with standards: check_circle |