Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 213JMV Frame, DP
Globetrotter® Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 213JMV Frame, DP - 213TTDBD6044
Part#: 213TTDBD6044
Catalog#: GT4116
Model#: 213TTDBD6044BA
Weight: 122 lb
List Price: $1,342.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 7.50 & 5 Hp |
| Output KW | Output KW: 5.6 & 3.7 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 1768 & 1475 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 213JMV | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 91 & 90 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 20/10 & 17/8.5 A |
| Power Factor | Power Factor: 77.8 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 1.5 Ohms | Mounting | Mounting: Round |
| Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JM | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
| Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: JMV |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 20.0/10.0 A |
| Efficiency | Efficiency: 91 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1768 rpm | Connection Drawing | Connection Drawing: EE7308 |
| Outline Drawing | Outline Drawing: SS621145 | Packaged Length | Packaged Length: 22.19 IN |
| Weight | Weight: 122.00 LB | UPC | UPC: 722856219756 |
| Packaged Width | Packaged Width: 16.50 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 5.60 | 25%: 5.90 | 50%: 6.80 | 75%: 8.30 | 100%: 10.00 | 115%: 11.20 | 125%: 12.00 |
| % of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 1.70 | 50%: 3.10 | 75%: 4.60 | 100%: 6.20 | 115%: 7.20 | 125%: 7.80 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.2 | 50%: 90.0 | 75%: 91.0 | 100%: 91.0 | 115%: 90.5 | 125%: 90.0 |
| % of Rated Load: Power Factor (%) | 0%: 5.8 | 25%: 35.5 | 50%: 57.5 | 75%: 70.8 | 100%: 77.8 | 115%: 80.5 | 125%: 81.5 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,782 | 75%: 1,775 | 100%: 1,768 | 115%: 1,762 | 125%: 1,758 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 52.0 | 115%: 67.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.00 | 75%: 16.60 | 100%: 22.30 | 115%: 25.70 | 125%: 28.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 65.00 | Current (%): 650.0 | Torque (ft-lbs): 55.00 | Torque (%): 250.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 49.0 | Rated Output (Hp): 7.50 |
| Curvepoint: 1/3 | Current (Amps): 57.00 | Current (%): 570.0 | Torque (ft-lbs): 46.00 | Torque (%): 205.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Pull-Up | Current (Amps): 52.00 | Current (%): 520.0 | Torque (ft-lbs): 46.60 | Torque (%): 210.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: 2/3 | Current (Amps): 47.00 | Current (%): 470.0 | Torque (ft-lbs): 57.60 | Torque (%): 258.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Break-Down | Current (Amps): 40.00 | Current (%): 402.0 | Torque (ft-lbs): 69.00 | Torque (%): 312.0 | Speed (RPM): 1,565 | Rated Output (KW): 0.00 | Power Factor (%): 70.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Full Load | Current (Amps): 10.00 | Current (%): 100.0 | Torque (ft-lbs): 22.30 | Torque (%): 100.0 | Speed (RPM): 1,768 | Rated Output (KW): 0.00 | Power Factor (%): 77.8 | Rated Output (Hp): 7.50 |
| Curvepoint: No Load | Current (Amps): 5.60 | Current (%): 56.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 5.8 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!
