50 Hz Motor, 7.50 HP, 3 Ph, 50 Hz, 200/400 V, 1500 RPM, 213T Frame, DP

50 Hz Motor, 7.50 HP, 3 Ph, 50 Hz, 200/400 V, 1500 RPM, 213T Frame, DP - 213TTDBD8026
Part#: 213TTDBD8026
Catalog#: H955A
Model#: 213TTDBD8026AA
Weight: 135 lb
List Price: $1,454.00
Your Price: Login is Required
Key Features
- IP-22 rolled steel, Suitable for 50 Hz 190-200-208/380-400-415 volt
- 12 Leads for Wye-Delta and Part Winding Start on low voltage, or across-the-line starting
- Torques exceed NEMA performance standards
- Class F insulation, 1.15SF
- Shielded ball bearings for direct coupled applications. (Contact your local sales office for belted load applications)
- Dynamically balanced rotors
- UL recognized and CSA certified
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 7.50 Hp |
| Output KW | Output KW: 5.6 kW | Voltage | Voltage: 200/400 V |
| Speed | Speed: 1460 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 213T | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 87.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 50 Hz | Current | Current: 21.9/10.9 A |
| Power Factor | Power Factor: 85.5 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6307 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 1.434 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.375 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
| Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1500 rpm | Frequency | Frequency: 50 Hz |
| Voltage | Voltage: 200/400 V | Current | Current: 21.9/10.9 A |
| Efficiency | Efficiency: 87.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1460 rpm | Connection Drawing | Connection Drawing: EE7358 |
| Outline Drawing | Outline Drawing: SS620684 | Packaged Length | Packaged Length: 20.00 IN |
| Weight | Weight: 135.00 LB | UPC | UPC: 722856213594 |
| Packaged Width | Packaged Width: 18.00 IN | Country of Origin | Country of Origin: Mexico |
| Packaged Height | Packaged Height: 14.38 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 3.80 | 25%: 4.56 | 50%: 6.18 | 75%: 8.08 | 100%: 10.93 | 115%: 12.54 | 125%: 13.78 |
| % of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 1.50 | 50%: 3.20 | 75%: 4.50 | 100%: 6.50 | 115%: 7.50 | 125%: 8.20 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.0 | 50%: 89.2 | 75%: 89.2 | 100%: 87.5 | 115%: 86.5 | 125%: 85.5 |
| % of Rated Load: Power Factor (%) | 0%: 8.5 | 25%: 53.2 | 50%: 74.8 | 75%: 83.0 | 100%: 85.5 | 115%: 86.2 | 125%: 86.2 |
| % of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,490 | 50%: 1,480 | 75%: 1,475 | 100%: 1,460 | 115%: 1,455 | 125%: 1,450 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 65.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 6.50 | 50%: 13.50 | 75%: 20.00 | 100%: 27.00 | 115%: 31.00 | 125%: 34.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: No Load | Current (Amps): 4.00 | Current (%): 35.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.00 | Power Factor (%): 8.5 | Rated Output (Hp): 7.50 |
| Curvepoint: Full Load | Current (Amps): 11.50 | Current (%): 100.0 | Torque (ft-lbs): 27.00 | Torque (%): 100.0 | Speed (RPM): 1,460 | Rated Output (KW): 0.00 | Power Factor (%): 85.5 | Rated Output (Hp): 7.50 |
| Curvepoint: 2/3 | Current (Amps): 50.00 | Current (%): 425.0 | Torque (ft-lbs): 64.00 | Torque (%): 235.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Pull-Up | Current (Amps): 54.00 | Current (%): 470.0 | Torque (ft-lbs): 52.00 | Torque (%): 190.0 | Speed (RPM): 750 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Break-Down | Current (Amps): 55.00 | Current (%): 465.0 | Torque (ft-lbs): 65.00 | Torque (%): 240.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 68.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Locked-Rotor | Current (Amps): 68.00 | Current (%): 590.0 | Torque (ft-lbs): 60.00 | Torque (%): 230.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 55.0 | Rated Output (Hp): 7.50 |
| Curvepoint: 1/3 | Current (Amps): 60.00 | Current (%): 510.0 | Torque (ft-lbs): 50.00 | Torque (%): 190.0 | Speed (RPM): 500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!



