Close-Coupled Pump Motor, 7.50 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 213JP Frame, DP

Close-Coupled Pump Motor, 7.50 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 213JP Frame, DP

Part#: 213TTDW4044

Catalog#: U182

Model#: 213TTDW4044AB

Weight: 137 lb

Key Features


  • JP frame has rigid base, drip cover not included

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: cancel
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: cancel
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: cancel
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: cancel
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle