Close-Coupled Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 213JM Frame, DP
Close-Coupled Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 213JM Frame, DP - 213TTDW7022
Part#: 213TTDW7022
Catalog#: M323
Model#: 213TTDW7022AB
Weight: 96 lb
Key Features
- NEMA JM pump shaft dimensions
- JMV frame includes drip cover for vertical mount without base
- JM frame has rigid base, drip cover not included
- Ball bearings, mechanically locked on shaft end
- Continuous duty
- 1.15 Service Factor
- UL Recognized and CSA Certified
- UL Listed for Fire Pump applications (except as noted)
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 & 7.50 Hp |
Output KW | Output KW: 7.5 & 5.6 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
Speed | Speed: 3470 & 2875 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 213JM | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 85.5 & 84 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 & 50 Hz | Current | Current: 28-25/12.5 & 23/11.5 A |
Power Factor | Power Factor: 87 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.1 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 17.66 in |
Frame Length | Frame Length: 9.65 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 4.28 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: JM |
Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 208-230/460 V | Current | Current: 28.0-25.0/12.5 A |
Efficiency | Efficiency: 85.5 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 3470 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: A-SS86566-965 | Torque UOM | Torque UOM: LB-FT |
Packaged Length | Packaged Length: 22.50 IN | Weight | Weight: 96.00 LB |
Packaged Width | Packaged Width: 16.81 IN | HTC | HTC: 8501.52.4000 |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 14.75 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.00 | 25%: 5.50 | 50%: 7.50 | 75%: 10.00 | 100%: 12.50 | 115%: 14.50 | 125%: 15.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 2.50 | 50%: 4.50 | 75%: 6.50 | 100%: 8.70 | 115%: 10.00 | 125%: 11.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 79.5 | 50%: 85.5 | 75%: 85.5 | 100%: 85.5 | 115%: 84.0 | 125%: 82.5 |
% of Rated Load: Power Factor (%) | 0%: 10.5 | 25%: 54.0 | 50%: 74.0 | 75%: 83.0 | 100%: 87.0 | 115%: 88.0 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,570 | 50%: 3,540 | 75%: 3,500 | 100%: 3,470 | 115%: 3,450 | 125%: 3,425 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 75.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.70 | 50%: 7.40 | 75%: 11.20 | 100%: 15.00 | 115%: 17.50 | 125%: 19.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 5.00 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 46.00 | Current (%): 368.0 | Torque (ft-lbs): 38.50 | Torque (%): 257.0 | Speed (RPM): 3,200 | Rated Output (KW): | Power Factor (%): 79.0 | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 12.50 | Current (%): 100.0 | Torque (ft-lbs): 15.00 | Torque (%): 100.0 | Speed (RPM): 3,470 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: 1/3 | Current (Amps): 69.00 | Current (%): 552.0 | Torque (ft-lbs): 19.00 | Torque (%): 127.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 65.00 | Current (%): 520.0 | Torque (ft-lbs): 20.00 | Torque (%): 133.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: 2/3 | Current (Amps): 61.50 | Current (%): 492.0 | Torque (ft-lbs): 23.50 | Torque (%): 157.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 76.00 | Current (%): 608.0 | Torque (ft-lbs): 22.50 | Torque (%): 150.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 54.5 | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: cancel |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: cancel |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |