10,3600,DP,213TDZ,3/50/380-415
10,3600,DP,213TDZ,3/50/380-415 - 213TTDWD16316
Part#: 213TTDWD16316
Catalog#: 213TTDWD16316
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 380-415 V |
Speed | Speed: 2935 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213TDZ | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 90.1 % | Ambient Temperature | Ambient Temperature: 50 °C |
Frequency | Frequency: 50 Hz | Current | Current: 15.6-14.2 A |
Power Factor | Power Factor: 81 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: H | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .93 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: TDZ |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 380-415 V |
Current | Current: 15.6-14.2 A | Efficiency | Efficiency: 90.1 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 2935 rpm |
Connection Drawing | Connection Drawing: 005102.01 | Outline Drawing | Outline Drawing: TBD |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 8.24 | 25%: 8.61 | 50%: 9.80 | 75%: 11.81 | 100%: 14.28 | 115%: 15.93 | 125%: 17.12 |
% of Rated Load: Rated Output (KW) | 0%: 0.35 | 25%: 2.20 | 50%: 4.20 | 75%: 6.20 | 100%: 8.30 | 115%: 9.60 | 125%: 10.40 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 83.0 | 50%: 89.0 | 75%: 90.3 | 100%: 90.1 | 115%: 89.7 | 125%: 89.3 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 36.0 | 50%: 59.0 | 75%: 73.0 | 100%: 81.0 | 115%: 83.6 | 125%: 85.0 |
% of Rated Load: Speed (RPM) | 0%: 3,000 | 25%: 2,985 | 50%: 2,970 | 75%: 2,950 | 100%: 2,935 | 115%: 2,920 | 125%: 2,910 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 4.40 | 50%: 8.80 | 75%: 13.30 | 100%: 17.90 | 115%: 20.70 | 125%: 22.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 9.00 | Current (%): 58.0 | Torque (ft-lbs): 0.00 | Torque (%): 154.0 | Speed (RPM): 3,000 | Rated Output (KW): 0.00 | Power Factor (%): 6.0 | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 15.60 | Current (%): 100.0 | Torque (ft-lbs): 17.90 | Torque (%): 100.0 | Speed (RPM): 2,935 | Rated Output (KW): 0.00 | Power Factor (%): 80.0 | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 64.00 | Current (%): 410.0 | Torque (ft-lbs): 55.00 | Torque (%): 307.0 | Speed (RPM): 2,520 | Rated Output (KW): 0.00 | Power Factor (%): 75.0 | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 100.00 | Current (%): 641.0 | Torque (ft-lbs): 34.60 | Torque (%): 193.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 43.0 | Rated Output (Hp): 10.00 |
Efficiency
Information not available at the moment. Please check back later!