Close-Coupled Pump Motor, 7.50 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 213JM Frame, DP

Close-Coupled Pump Motor, 7.50 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 213JM Frame, DP
Part#: 213TTDWD16360
Catalog#: E165A
Model#: 213TTDWD16360AA
Weight: 122 lb
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 10:1 Variable Torque and 2:1 Constant Torque
- Steel frame with Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
- NEMA JM pump shaft dimensions
- JM frame has rigid base
- UL recognized, CSA certified, and CE mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 200 V |
Speed | Speed: 1765 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213JM | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 23 A | Power Factor | Power Factor: 77.1 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.56 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Shaft Diameter | Shaft Diameter: 1 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Current | Current: 23 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1765 rpm |
Connection Drawing | Connection Drawing: 005102.01 | Outline Drawing | Outline Drawing: A-SS86629-1115 |
Voltage | Voltage: 200 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 213 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91 % |
Packaged Length | Packaged Length: 22.19 IN | Weight | Weight: 122.00 LB |
UPC | UPC: 722856078735 | Packaged Width | Packaged Width: 16.50 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 12.19 | 25%: 12.65 | 50%: 15.41 | 75%: 18.63 | 100%: 23.00 | 115%: 24.84 | 125%: 27.83 |
% of Rated Load: Rated Output (KW) | 0%: 0.22 | 25%: 1.64 | 50%: 3.10 | 75%: 4.60 | 100%: 6.15 | 115%: 7.00 | 125%: 7.77 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.4 | 50%: 89.9 | 75%: 91.0 | 100%: 91.0 | 115%: 90.8 | 125%: 89.9 |
% of Rated Load: Power Factor (%) | 0%: 5.2 | 25%: 37.4 | 50%: 58.1 | 75%: 71.3 | 100%: 77.1 | 115%: 81.4 | 125%: 80.6 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,784 | 75%: 1,775 | 100%: 1,765 | 115%: 1,755 | 125%: 1,748 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 40.0 | 125%: 45.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.00 | 75%: 16.60 | 100%: 22.30 | 115%: 25.50 | 125%: 28.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 60.00 | Current (%): 600.0 | Torque (ft-lbs): 40.00 | Torque (%): 179.0 | Speed (RPM): 250 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: 2/3 | Current (Amps): 48.00 | Current (%): 480.0 | Torque (ft-lbs): 47.00 | Torque (%): 211.0 | Speed (RPM): 1,100 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 61.00 | Current (%): 610.0 | Torque (ft-lbs): 45.30 | Torque (%): 203.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 44.8 | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 37.00 | Current (%): 370.0 | Torque (ft-lbs): 66.10 | Torque (%): 296.0 | Speed (RPM): 1,575 | Rated Output (KW): 0.00 | Power Factor (%): 71.9 | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 10.00 | Current (%): 100.0 | Torque (ft-lbs): 22.30 | Torque (%): 100.0 | Speed (RPM): 1,765 | Rated Output (KW): 0.00 | Power Factor (%): 77.1 | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 55.00 | Current (%): 550.0 | Torque (ft-lbs): 40.00 | Torque (%): 179.0 | Speed (RPM): 700 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: No Load | Current (Amps): 4.30 | Current (%): 43.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: cancel |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |