1,720,EPNV,213TCZ,3/60/460-480
1,720,EPNV,213TCZ,3/60/460-480
Part#: 213TTES17626
Catalog#: 213TTES17626
Weight: 261 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1 Hp |
Output KW | Output KW: 0.75 kW | Voltage | Voltage: 460-480 V |
Speed | Speed: 700 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 213TCZ | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 80 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 2.4-2.4 A |
Power Factor | Power Factor: 50 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 208 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 208 | Enclosure | Enclosure: Explosion Proof Non Ventilated |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR D CL II GR F T3B |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 10 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 9.09 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball (Max Type) |
Opp Drive End Bearing | Opp Drive End Bearing: Ball (Max Type) | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Special Extension Both Sides | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 1 Hp | Output KW | Output KW: 0.75 kW |
Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: TCZ |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460-480 V |
Current | Current: 2.4-2.4 A | Efficiency | Efficiency: 80 % |
Service Factor | Service Factor: 1 | Speed | Speed: 700 rpm |
Connection Drawing | Connection Drawing: A-EE7300T | Outline Drawing | Outline Drawing: B-SS89400-1025 |
Weight | Weight: 261.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.90 | 25%: 2.00 | 50%: 2.10 | 75%: 2.20 | 100%: 2.40 | 115%: 2.50 | 125%: 2.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.10 | 25%: 0.30 | 50%: 0.50 | 75%: 0.70 | 100%: 0.90 | 115%: 1.10 | 125%: 1.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 59.5 | 50%: 72.0 | 75%: 77.0 | 100%: 80.0 | 115%: 80.0 | 125%: 80.0 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 20.0 | 50%: 31.5 | 75%: 41.5 | 100%: 50.0 | 115%: 54.0 | 125%: 56.0 |
% of Rated Load: Speed (RPM) | 0%: 720 | 25%: 715 | 50%: 710 | 75%: 705 | 100%: 700 | 115%: 695 | 125%: 693 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.90 | 50%: 3.70 | 75%: 5.60 | 100%: 7.60 | 115%: 8.80 | 125%: 9.60 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 9.20 | Current (%): 383.0 | Torque (ft-lbs): 12.10 | Torque (%): 159.0 | Speed (RPM): 360 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: 2/3 | Current (Amps): 8.70 | Current (%): 363.0 | Torque (ft-lbs): 13.30 | Torque (%): 1.8 | Speed (RPM): 480 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: 1/3 | Current (Amps): 9.70 | Current (%): 404.0 | Torque (ft-lbs): 10.80 | Torque (%): 142.0 | Speed (RPM): 240 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Locked-Rotor | Current (Amps): 10.20 | Current (%): 425.0 | Torque (ft-lbs): 12.70 | Torque (%): 167.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 36.0 | Rated Output (Hp): 1.00 |
Curvepoint: Break-Down | Current (Amps): 6.50 | Current (%): 271.0 | Torque (ft-lbs): 20.40 | Torque (%): 268.0 | Speed (RPM): 580 | Rated Output (KW): | Power Factor (%): 58.5 | Rated Output (Hp): 1.00 |
Curvepoint: Full Load | Current (Amps): 2.40 | Current (%): 100.0 | Torque (ft-lbs): 7.60 | Torque (%): 100.0 | Speed (RPM): 700 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: No Load | Current (Amps): 1.90 | Current (%): 78.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 720 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Efficiency
Information not available at the moment. Please check back later!