General Purpose Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 213TC Frame, TEFC

Globetrotter® General Purpose Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 213TC Frame, TEFC - 213TTFBD6028

Part#: 213TTFBD6028

Catalog#: GT1216A

Model#: 213TTFBD6028CD

Weight: 149 lb

List Price: $1,257.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • IP55 enclosure on cast iron frames
  • Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Phase Phase: 3 Output HP Output HP: 7.50 & 5 Hp
Output KW Output KW: 5.6 & 3.7 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1768 & 1475 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 213TC Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 91.7 & 90.8 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 & 50 Hz Current Current: 19/9.5 & 16.2/8.1 A
Power Factor Power Factor: 79.3 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: B
KVA Code KVA Code: H Drive End Bearing Size Drive End Bearing Size: 6307
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206 Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 1.473 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 19.1 in
Frame Length Frame Length: 9.65 in Shaft Diameter Shaft Diameter: 1.375 in
Shaft Extension Shaft Extension: 3.38 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 Capable
Inverter Load Inverter Load: Constant 10:1/Variable 10:1
Output HP Output HP: 7.50 Hp Output KW Output KW: 5.6 kW
Frame Size Frame Size: 213 Frame Suffix Frame Suffix: TC
Synchronous RPM Synchronous RPM: 1800 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 230/460 V Current Current: 19.0/9.5 A
Efficiency Efficiency: 91.7 % Service Factor Service Factor: 1.15
Speed Speed: 1768 rpm Connection Drawing Connection Drawing: EE7308
Outline Drawing Outline Drawing: SS620688-100 Packaged Length Packaged Length: 22.10 IN
Weight Weight: 149.00 LB UPC UPC: 722856062314
Packaged Width Packaged Width: 16.07 IN HTC HTC: 8501.52.4000
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 14.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 4.60 25%: 5.00 50%: 6.10 75%: 7.70 100%: 9.50 115%: 10.80 125%: 11.60
% of Rated Load: Rated Output (KW) 0%: 0.45 25%: 1.60 50%: 3.10 75%: 4.50 100%: 6.00 115%: 7.10 125%: 7.60
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 87.5 50%: 90.0 75%: 93.0 100%: 91.7 115%: 91.0 125%: 90.6
% of Rated Load: Power Factor (%) 0%: 12.3 25%: 40.2 50%: 63.8 75%: 73.4 100%: 79.3 115%: 82.5 125%: 82.8
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,792 50%: 1,785 75%: 1,775 100%: 1,768 115%: 1,762 125%: 1,758
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 45.0 115%: 55.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 5.50 50%: 11.00 75%: 16.60 100%: 22.30 115%: 25.60 125%: 28.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 62.00 Current (%): 653.0 Torque (ft-lbs): 45.00 Torque (%): 202.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 43.0 Rated Output (Hp): 7.50
Curvepoint: 1/3 Current (Amps): 59.00 Current (%): 621.0 Torque (ft-lbs): 37.50 Torque (%): 168.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Pull-Up Current (Amps): 56.00 Current (%): 589.0 Torque (ft-lbs): 38.00 Torque (%): 170.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: 2/3 Current (Amps): 51.00 Current (%): 537.0 Torque (ft-lbs): 47.00 Torque (%): 211.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Break-Down Current (Amps): 35.00 Current (%): 368.0 Torque (ft-lbs): 59.00 Torque (%): 265.0 Speed (RPM): 1,580 Rated Output (KW): 0.00 Power Factor (%): 68.0 Rated Output (Hp): 7.50
Curvepoint: Full Load Current (Amps): 9.50 Current (%): 100.0 Torque (ft-lbs): 22.30 Torque (%): 100.0 Speed (RPM): 1,768 Rated Output (KW): 0.00 Power Factor (%): 80.0 Rated Output (Hp): 7.50
Curvepoint: No Load Current (Amps): 4.60 Current (%): 48.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 6.0 Rated Output (Hp): 7.50

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle