Close-Coupled Pump Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 RPM, 213JM Frame, TEFC

Globetrotter® Close-Coupled Pump Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 RPM, 213JM Frame, TEFC - 213TTFBD6082
Part#: 213TTFBD6082
Catalog#: GT3111A
Model#: 213TTFBD6082AC
Weight: 133 lb
List Price: $1,736.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
- IP55 enclosure on cast iron frames
- Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
- Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 3 & 2 Hp |
| Output KW | Output KW: 2.2 & 1.5 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 1185 & 987 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 213JM | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 89.5 & 89 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 8.6/4.3 & 7.4/3.7 A |
| Power Factor | Power Factor: 73 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 43 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 3.486 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 20.27 in |
| Frame Length | Frame Length: 9.65 in | Shaft Diameter | Shaft Diameter: 0.874 in |
| Shaft Extension | Shaft Extension: 4.5 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Inverter Load | Inverter Load: Constant 10:1/Variable 10:1 |
| Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
| Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: JM |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 8.6/4.3 A |
| Efficiency | Efficiency: 89.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1185 rpm | Connection Drawing | Connection Drawing: EE7308 |
| Outline Drawing | Outline Drawing: SS620824-100 | Packaged Length | Packaged Length: 24.00 IN |
| Weight | Weight: 133.00 LB | UPC | UPC: 722856062512 |
| Packaged Width | Packaged Width: 15.00 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 2.50 | 25%: 2.60 | 50%: 3.00 | 75%: 3.60 | 100%: 4.30 | 115%: 4.80 | 125%: 5.10 |
| % of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 0.70 | 50%: 1.30 | 75%: 1.90 | 100%: 2.50 | 115%: 2.90 | 125%: 3.20 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 80.0 | 50%: 87.3 | 75%: 89.0 | 100%: 89.5 | 115%: 89.2 | 125%: 88.0 |
| % of Rated Load: Power Factor (%) | 0%: 12.6 | 25%: 33.8 | 50%: 54.4 | 75%: 66.2 | 100%: 73.0 | 115%: 75.8 | 125%: 78.8 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,192 | 75%: 1,190 | 100%: 1,185 | 115%: 1,182 | 125%: 1,180 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 90.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.30 | 50%: 6.70 | 75%: 10.00 | 100%: 13.30 | 115%: 15.40 | 125%: 16.80 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 35.00 | Current (%): 814.0 | Torque (ft-lbs): 28.00 | Torque (%): 211.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 43.0 | Rated Output (Hp): 3.00 |
| Curvepoint: 1/3 | Current (Amps): 31.00 | Current (%): 721.0 | Torque (ft-lbs): 23.50 | Torque (%): 177.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
| Curvepoint: Pull-Up | Current (Amps): 29.00 | Current (%): 674.0 | Torque (ft-lbs): 24.00 | Torque (%): 180.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
| Curvepoint: 2/3 | Current (Amps): 25.50 | Current (%): 593.0 | Torque (ft-lbs): 30.00 | Torque (%): 226.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
| Curvepoint: Break-Down | Current (Amps): 17.00 | Current (%): 395.0 | Torque (ft-lbs): 37.00 | Torque (%): 278.0 | Speed (RPM): 1,100 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Full Load | Current (Amps): 4.30 | Current (%): 100.0 | Torque (ft-lbs): 13.30 | Torque (%): 100.0 | Speed (RPM): 1,185 | Rated Output (KW): | Power Factor (%): 73.0 | Rated Output (Hp): 3.00 |
| Curvepoint: No Load | Current (Amps): 2.50 | Current (%): 58.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 6.5 | Rated Output (Hp): 3.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |