1 1/2,1200//900,TEFC,213T,3/60/208
1 1/2,1200//900,TEFC,213T,3/60/208
Part#: 213TTFS17206
Catalog#: 213TTFS17206
Weight: 186 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50,0.84 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 208 V |
Speed | Speed: 1175,880 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 81.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 5.75,4.2 A | Power Factor | Power Factor: 66.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 2VT | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6//8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 5.8 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1175 rpm | Connection Drawing | Connection Drawing: A-EE7317 |
Outline Drawing | Outline Drawing: B-SS84278-725 | Voltage | Voltage: 208 V |
Output KW | Output KW: 1.1 kW | Output HP | Output HP: 1.50 Hp |
Frame Size | Frame Size: 213 | Efficiency | Efficiency: 81.5 % |
Weight | Weight: 186.00 LB | Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!