General Purpose Motor, 7.50 & 7.50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 213TC Frame, TEFC

General Purpose Motor, 7.50 & 7.50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 213TC Frame, TEFC

Part#: 213TTFWD16039

Catalog#: E2016B

Model#: 213TTFWD16039A

Weight: 124 lb

Key Features


  • Meets or exceeds NEMA Premium® efficiencies
  • Ball bearings, mechanically locked on shaft end
  • Class F insulation
  • Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
  • Bearing Current Protection (BCP)

Specifications


Phase Phase: 3 Output HP Output HP: 7.50 & 7.50 Hp
Output KW Output KW: 5.6 & 5.6 kW Voltage Voltage: 208-230/460 & 190/380 V
Speed Speed: 1765 & 1475 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 213TC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 91.7 & 89.8 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 20.8-19.6/9.8 & 22.6/11.3 A Power Factor Power Factor: 78.3
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6309 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 1.18 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 19.47 in
Frame Length Frame Length: 9.65 in Shaft Diameter Shaft Diameter: 1.375 in
Shaft Extension Shaft Extension: 3.12 in Assembly/Box Mounting Assembly/Box Mounting: F3
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Current Current: 20.8-19.6/9.8 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1765 rpm
Connection Drawing Connection Drawing: 005010.01 Outline Drawing Outline Drawing: SS88794-965
Voltage Voltage: 208-230/460 V Output KW Output KW: 5.6 kW
Output HP Output HP: 7.50 Hp Frame Size Frame Size: 213
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 91.7 %
Packaged Length Packaged Length: 22.19 IN Weight Weight: 124.00 LB
UPC UPC: 722856066572 Packaged Width Packaged Width: 16.50 IN
Country of Origin Country of Origin: United States of America Packaged Height Packaged Height: 14.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 4.90 25%: 5.30 50%: 6.40 75%: 7.90 100%: 9.80 115%: 11.40 125%: 11.80
% of Rated Load: Rated Output (KW) 0%: 0.19 25%: 1.62 50%: 3.08 75%: 4.57 100%: 6.12 115%: 7.02 125%: 7.72
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 86.4 50%: 90.6 75%: 91.6 100%: 91.7 115%: 91.1 125%: 90.8
% of Rated Load: Power Factor (%) 0%: 4.9 25%: 38.4 50%: 60.4 75%: 72.6 100%: 78.3 115%: 77.3 125%: 82.1
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,792 50%: 1,785 75%: 1,775 100%: 1,765 115%: 1,765 125%: 1,762
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 50.0 115%: 70.0 125%: 85.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 5.50 50%: 11.00 75%: 16.60 100%: 22.30 115%: 25.50 125%: 28.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Pull-Up Current (Amps): 57.00 Current (%): 570.0 Torque (ft-lbs): 49.00 Torque (%): 221.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Locked-Rotor Current (Amps): 67.50 Current (%): 635.0 Torque (ft-lbs): 52.90 Torque (%): 238.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 42.6 Rated Output (Hp): 7.50
Curvepoint: No Load Current (Amps): 5.50 Current (%): 55.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 5.0 Rated Output (Hp): 7.50
Curvepoint: 2/3 Current (Amps): 57.00 Current (%): 570.0 Torque (ft-lbs): 54.00 Torque (%): 243.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Full Load Current (Amps): 10.00 Current (%): 100.0 Torque (ft-lbs): 22.20 Torque (%): 100.0 Speed (RPM): 1,770 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: 1/3 Current (Amps): 63.00 Current (%): 630.0 Torque (ft-lbs): 48.70 Torque (%): 219.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Break-Down Current (Amps): 41.00 Current (%): 410.0 Torque (ft-lbs): 75.00 Torque (%): 338.0 Speed (RPM): 1,600 Rated Output (KW): 0.00 Power Factor (%): 72.5 Rated Output (Hp): 7.50

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle