Explosion Proof Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 213TC Frame, EPFC

Hazardous Duty® Explosion Proof Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 213TC Frame, EPFC - 213TTGCD6528

Part#: 213TTGCD6528

Catalog#: C366C

Model#: 213TTGCD6528CA

Weight: 249 lb

List Price: $2,792.00

Key Features


  • Meets NEMA Premium® efficiency; Frame Construction: 56C Frame-Rolled Steel.143TC-256TC-Cast Iron
  • Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
  • Thermal Protection:56C Frame-Auto Overload,143TC-256TC-T-Stats; Class/Group:56 Frame-Class I, Groups C & D,143-256TC-Class I, Group D
  • Temperature Code:56 Frame-Class II, Groups F & G,143-256TC-Class II, Groups F & G
  • Conduit Box:56 Frame-T3B;143-256TC-T3B Service Factor:56 Frame-Shipped Loose;143-256TC-Installed
  • UL file # E12044 & CSA file #LR47504
  • UL® Listed & CSA certified and CE® Mark

Specifications


Phase Phase: 3 Output HP Output HP: 7.50 & 5 Hp
Output KW Output KW: 5.6 & 3.7 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1768 & 1475 rpm Service Factor Service Factor: 1.15 & 1.00
Frame Frame: 213TC Thermal Protection Thermal Protection: Thermostat
Efficiency Efficiency: 91.7 & 90.2 % Ambient Temperature Ambient Temperature: 50 °C
Frequency Frequency: 60 & 50 Hz Current Current: 19/9.5 & 16.2/8.1 A
Power Factor Power Factor: 79.3 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: B
KVA Code KVA Code: H Drive End Bearing Size Drive End Bearing Size: 6309
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6208 Enclosure Enclosure: Explosion Proof Fan cooled
UL UL: UL Listed And CSA Certified CSA CSA: Y
CE CE: N IP Code IP Code: 54
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIV 1 EXP PROOF CL I GR CD CL II GR FG T3C
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 1.473 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.375 in
Assembly/Box Mounting Assembly/Box Mounting: F1 Only Inverter Load Inverter Load: Constant 10:1
Output HP Output HP: 7.50 Hp Output KW Output KW: 5.6 kW
Frame Size Frame Size: 213 Frame Suffix Frame Suffix: TC
Synchronous RPM Synchronous RPM: 1800 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 230/460 V Current Current: 19.0/9.5 A
Efficiency Efficiency: 91.7 % Service Factor Service Factor: 1.15
Speed Speed: 1768 rpm Connection Drawing Connection Drawing: A-EE7308T
Outline Drawing Outline Drawing: 037702-912 Packaged Length Packaged Length: 31.00 IN
Weight Weight: 249.00 LB UPC UPC: 722856206879
Packaged Width Packaged Width: 25.00 IN HTC HTC: 8501.52.4000
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 19.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 4.60 25%: 5.00 50%: 6.10 75%: 7.70 100%: 9.50 115%: 10.80 125%: 11.60
% of Rated Load: Rated Output (KW) 0%: 0.45 25%: 1.60 50%: 3.10 75%: 4.50 100%: 6.00 115%: 7.10 125%: 7.60
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 87.5 50%: 90.0 75%: 93.0 100%: 91.7 115%: 91.0 125%: 90.6
% of Rated Load: Power Factor (%) 0%: 12.3 25%: 40.2 50%: 63.8 75%: 73.4 100%: 79.3 115%: 82.5 125%: 82.8
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,792 50%: 1,785 75%: 1,775 100%: 1,768 115%: 1,762 125%: 1,758
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 40.0 115%: 55.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 5.50 50%: 11.00 75%: 16.60 100%: 22.30 115%: 25.60 125%: 28.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 62.00 Current (%): 653.0 Torque (ft-lbs): 45.00 Torque (%): 202.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 43.0 Rated Output (Hp): 7.50
Curvepoint: 1/3 Current (Amps): 59.00 Current (%): 621.0 Torque (ft-lbs): 37.50 Torque (%): 168.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Pull-Up Current (Amps): 56.00 Current (%): 589.0 Torque (ft-lbs): 38.00 Torque (%): 170.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: 2/3 Current (Amps): 51.00 Current (%): 537.0 Torque (ft-lbs): 47.00 Torque (%): 211.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 7.50
Curvepoint: Break-Down Current (Amps): 35.00 Current (%): 368.0 Torque (ft-lbs): 59.00 Torque (%): 265.0 Speed (RPM): 1,580 Rated Output (KW): 0.00 Power Factor (%): 68.0 Rated Output (Hp): 7.50
Curvepoint: Full Load Current (Amps): 9.50 Current (%): 100.0 Torque (ft-lbs): 22.30 Torque (%): 100.0 Speed (RPM): 1,768 Rated Output (KW): 0.00 Power Factor (%): 80.0 Rated Output (Hp): 7.50
Curvepoint: No Load Current (Amps): 4.60 Current (%): 48.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 6.0 Rated Output (Hp): 7.50

Efficiency


Information not available at the moment. Please check back later!