Explosion Proof Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 RPM, 213T Frame, EPFC

Hazardous Duty® Explosion Proof Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 RPM, 213T Frame, EPFC - 213TTGN6576

Part#: 213TTGN6576

Catalog#: U042A

Model#: 213TTGN6576AA

Weight: 216 lb

List Price: $2,505.00

Key Features


  • Meets NEMA Premium® efficiency
  • 10:1 Variable torque, see Inverter Duty column for constant torque
  • MAX GUARD® Class F insulation system
  • Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
  • Internal and external epoxy paint
  • 1.15 Service Factor on sinewave or 1.0 Service Factor on IGBT power
  • Precision balanced to .08”/sec, Extended grease tubes
  • Normally closed thermostats (must be connected to control circuit)
  • Meets temperature code T3B, Shaft slinger, Nameplated 60/50 Hz, 190/380 Volts, at next lower HP
  • Motor will not accept a C-face kit

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle